Product Features
Features
- Provides fluid/air service to the Master and the Tool plates.
- (4) G 1/4 (BSPP) self-sealing ports.
- (2) G 1/4 (BSPP) pass-through ports.
- (4) G 1/8 (BSPP) pass-through ports.
- 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Stainless steel housings
- Stainless steel valve components
- Nitrile rubber seals
- CPVC plastic plug
| Specification | Value |
|---|---|
| Flow Rating | 1.4 for 1/4, 0.65 for 1/8 |
| Master Side Weight | 2.07 kg |
| Tool Side Weight | 1.98 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|---|
| 9121-FS2-M | SS F/A Module with (4) G1/4 Checked, (2) G1/4 and (4) G1/8 Pass-Thru, Master |
| 9121-FS2-T | SS F/A Module with (4) G1/4 Checked, (2) G1/4 and (4) G1/8 Pass-Thru, Tool |
- Filter by Part Number
- 9121-FS2-M
- 9121-FS2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-FS2-M | Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G 1/8 (BSPP) pass-through ports – Master side |
|
|
9121-FS2-T | Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G1/8 (BSPP) pass-through ports – Tool side |
|
