Material Removal Tools

Force Control Devices

Force Control Devices: PCFC-12-A-S1

  • Provides compliance in Z axis.
  • Adjustable Stiffness: By varying pneumatic pressure to the reset piston, compliance stiffness can be tuned for each application or payload.
  • User-friendly control interface.
  • Integrated Sensing: A compliance sensor monitors the internal piston proximity for process verification.
  • Built-in compliance reduces robot programming and can be adjusted on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Custom tool plate bolt patterns available.
  • Gravity Compensation.
  • Optional shielded signal cable with an M8 8-pin female connector to an unterminated end, 10 m long: P/N 9150-C-0321108-U-00-10.
Model Number:  force-control-devices-fcd

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • Provides compliance in Z axis.
  • Adjustable Stiffness: By varying pneumatic pressure to the reset piston, compliance stiffness can be tuned for each application or payload.
  • User-friendly control interface.
  • Integrated Sensing: A compliance sensor monitors the internal piston proximity for process verification.
  • Built-in compliance reduces robot programming and can be adjusted on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Custom tool plate bolt patterns available.
  • Gravity Compensation.
  • Optional shielded signal cable with an M8 8-pin female connector to an unterminated end, 10 m long: P/N 9150-C-0321108-U-00-10.
    Specification Value
    Air Connections (Compliance) 3/8″ Tube / 10mm Tube
    Air Connections (Purge) 5/32″ Tube / 4mm Tube
    Compliance Force Range 8.9 N – 85 N
    Compliance Travel at Collet 12 mm
    Compliance Type Passive
    Mounting Feature Side Mount and Robot Wrist Interface Plates
    Weight 3.54 kg
    X/Y Static Moment Capacity 15 Nm
    Z Static Moment Capacity 28 Nm
    Download Download Type Language
    PCFC-12 Customer Drawing Drawings English
    PCFC With ACV-750 Motor Kit Customer Drawing Drawings English
    Pneumatic Diagram, PCFC Drawings English
    Passive Compliant Force Control Manual Manuals English
    Download Description
    9005-50-6254 ACV-750 to PCFC Motor Kit Assembly
    PCFC Passive Compliant Force Control, 12mm Stroke, No Options
    9005-50-6247 Interface Plate Kit, PCFC Tool Side to BC 50, (4) M6, Recess 31.5, Dowel 6
    9005-50-6148 Bench Mount Kit, PCFC
    3700-50-9276 PCFC Rear Cover Plate to BC31.5, BC50, BC100, Recess 20, Various ISO Pattern
    Part Number Description
    3700-50-9276

    PCFC Rear Cover Plate to BC31.5, BC50, BC100, Recess 20, Various ISO Pattern

    Interface plate kit 9005-50-6247 Interface Plate Kit, PCFC Tool Side to BC 50, (4) M6, Recess 31.5, Dowel 6
    Bench mount adapter kit 9005-50-6148 Bench Mount Kit, PCFC
    9005-50-6166

    Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting (Compliance), 3/8″ tube fitting (Motor). Supplied with 10ft. tubing for compliance air (5/32″). Supplied with 10ft. tubing for motor air (3/8″).

    Piston kit 9005-50-6088 Piston Kit, PCFC-12
    Port reduction plug kit 9005-50-6084 Port Reduction Plug Kit, PCFC-12
    9005-50-6133

    Regulator Kit, PCFC-12

    9005-50-6164

    Regulator, 1-60 psi, 1/4 NPT. Inlet: 1/4″ NPT. Outlet: 1/4″ NPT.

    Motor kit assembly 9005-50-6254 ACV-750 to PCFC Motor Kit Assembly Idle Speed: 15,000 RPM Power: 750W Air Consumption: 32CFM @ 90PSI PCFC Kit Manual

    Compatible Modules

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..