Tool Changer Modules

High-Current Modules: MTC6

High-Current Modules: MTC6

High Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted

View all features
Model Number:  MTC6

Product Features Specifications Components

Product Features

Features

  • 4-Pin, Power contacts rated to 100 Amp/600VDC.
  • 2-Pin, Signal contacts rated to 30 Amp/250VDC.
  • IP65 Environmental Protection only when coupled.
  • Fully-replaceable contacts on Master and Tool.
  • Field-wireable M40 cord grip for 22 – 32mm cable ranges.
  • Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100 F.
  • Do not couple or uncouple the modules unless power has been disconnected and discharged both upstream and downstream.
  • Protective Earth (PE) or safety ground to be supplied by the customer’s equipment/cabling.
  • Pin 1 of Master and Tool is tied internally to module housing for safety ground. Safety ground can be removed at customer site.
  • Radial exit.

Materials

  • Electroless-nickel-plated aluminum housing.
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Delrin® cover plate.
  • Nitrile seal.
Specification Value
Electrical Rating Power – 100 Amp/600VDC when coupled to a QC-40 or larger
Signal – 30 Amp/250VDC.
Master Side Weight 0.77 kg
Tool Side Weight 0.73 kg
Number of Total Pins 6
Pins Description Power – 4
Signal – 2
Operational Temperature Range -28.9 °C to 37.8 °C
Type High-Current Modules
Part Number Description
An image representing that an image is missing 9120-MTC6C-T

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..