Product Features
Features
- Designed to carry high current from a power supply to customer tooling.
- Five (5) rhodium-plated copper contacts, each capable of carrying 150 Amps when coupled.
- Voltage should not exceed 600 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tips easily replaced, if required.
- Recessed and shrouded Master side contacts prevent accidental human contact.
- Center pin extended for first mate/last break protection.
- Contact bases sized for #6 through #4 AWG cable.
Materials
- Precious metal-plated contacts.
| Specification | Value |
|---|---|
| Electrical Rating | 150 Amp |
| Master Side Weight | 1.49 kg |
| Tool Side Weight | 1.53 kg |
| Number of Total Pins | 5 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | High-Current Modules |
- Filter by Part Number
- 9005-20-2469
| Part Number | Description | ||
|---|---|---|---|
|
9005-20-2469 | Fitting Plate Assembly, PG29, 18-25mm, PC5 |
|
- Filter by Part Number
- 9121-PC5-M
- 9121-PC5-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-PC5-M | Power Module, 150A, 5-Contact, #4 Contact Bases – Master side |
|
|
9121-PC5-T | Power Module, 150A, 5-Contact, #4 Contact Bases – Tool side |
|
