Product Features
Features
- Used as ground contact in welding.
- Designed to carry high current from the robot to customer tooling.
- Consists of one silver-plated copper contact, capable of carrying 600 Amps when coupled. The voltage should not exceed 800 Volts.
- Accepts up to 4/0 AWG cable.
- The installation of over-current protection in the primary power supply circuit is recommended.
- No-Touch contact on Master side.
Materials
- Silver-plated copper contact
- Aluminum housing
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 600 Amp/800V max. @ 100% Duty Cycle |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | 1 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | High-Current Modules |
| Download | Description |
|---|---|
| 9120-PG0-T | High current Tool module, 1 contact, 600 amps, with Adapters |
| 9120-PG0-M | High current Master module, 1 contact, 600 amps, with Adapters |
- Filter by Part Number
- 9120-FP-34NPT-PG0
| Part Number | Description | ||
|---|---|---|---|
|
9120-FP-34NPT-PG0 | 3/4 NPT Fitting Plate Kit |
|
- Filter by Part Number
- 9120-PG0-M
- 9120-PG0-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-PG0-M | 1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed) |
|
|
9120-PG0-T | 1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed) |
|
