Product Features
Features
- Designed to carry high current from a power supply to customer tooling.
- A single (1) rhodium-plated copper contact, capable of carrying 200 Amps when coupled.
- Voltage should not exceed 600 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tip easily replaced, if required.
- Recessed and shrouded Master-side contacts prevent accidental human contact.
Materials
- Precious metal-plated copper contact
Specification | Value |
---|---|
Electrical Rating | 200 Amp/600V max. @ 100% Duty Cycle |
Master Side Weight | 0.45 kg |
Tool Side Weight | 0.48 kg |
Number of Total Pins | 1 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | High-Current Modules |
Download | Description |
---|---|
9120-PG1-T | High Current Tool Module with Single Contact, #2 Wire, 200A |
9120-PG1-M | High Current Master Module with Single Contact, #2 Wire, 200A |
- Filter by Part Number
- 9120-PG1-M
- 9120-PG1-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-PG1-M | High Current Module with Single Contact, #2 Wire, 200 Amp |
|
![]() |
9120-PG1-T | High Current Module with Single Contact, #2 Wire, 200 Amp |
|