Product Features
Features
- Provides a ground connection for customer tooling. Not to be used for power.
- A single (1) plated copper contact, capable of carrying 200 Amps.
- Volts must not exceed 600 Volts. Current must not exceed 200 Amps.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tip easily replaced, if required.
- Recessed and shrouded Master-side contacts prevent accidental human contact.
- Uses crimp-type ring terminals to attach customer cables. (2 AWG/35mm^2 standard, other sizes available or customer-supplied.)
- Use of high-flex, fine-stranded wire required.
- Maximum cable size 1/0 AWG. (Must have 6mm of free space below Tool module to allow for cable flex.)
Materials
- Plated copper contacts.
- Aluminum housing
- FR4/G10 Insulators
- Rubber boot
- Steel fasteners
| Specification | Value |
|---|---|
| Electrical Rating | 200 Amp/600V max. @ 100% Duty Cycle |
| Master Side Weight | 0.18 kg |
| Tool Side Weight | 0.20 kg |
| Number of Total Pins | 1 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | High-Current Modules |
- Filter by Part Number
- 9120-PG3-M
- 9120-PG3-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-PG3-M | High Current Module with Ring Terminal Bases, Single Contact, 200 Amp |
|
|
9120-PG3-T | High Current Module with Ring Terminal Bases, Single Contact, 200 Amp |
|
