Product Features
Features
- Compact high current module: 40% reduction in size and 70% reduction in weight over current modules
- New contact design minimizes contact separation force that allows the module easy to couple with no deflection.
- Center contact extened to provide first-to-mate and last-to-break.
- Incorporated crimped ring terminal connections for fast wire prep and installation.
- Main body with contacts and cord grips deisigned with composite material, V0 rated material to provide best isolation between high current contacts.
- Fiber-reinforced composite back cover to protect the contacts and terminals and made with V0 rated material to sustain welding heat environments.
- Contacts designed for easy replacement with minimal parts.
Materials
- Composite, V0 rated
Specification | Value |
---|---|
Electrical Rating | 210 Amp/1000V max |
Master Side Weight | 0.39 kg |
Tool Side Weight | 0.34 kg |
Number of Total Pins | 3 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | High-Current Modules |