Product Features
Features
- Provides low or high pressure hydraulic port(s) in a single module.
- Self-sealing coupler for the hydraulic connection minimizes drips.
- Pre-alignment pins insure proper engagement of the coupler.
- The customer’s robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
- The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.
Materials
- Aluminum housings
- Steel bushings and pins
- Stainless steel couplers
- Viton seals
| Specification | Value |
|---|---|
| Flow Rating | 1/4 for 0.46 |
| Master Side Weight | 0.71 kg |
| Tool Side Weight | 0.61 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Hydraulic |
| Download | Description |
|---|---|
| 9120-F2HG14A-M | Hydraulic Module, (2) Low-Pressure G1/4, Master |
| 9120-F2HG14A-T | Hydraulic Module, (2) Low-Pressure G1/4, Tool |
| 9120-F2HN14B-T | Hydraulic Module, (2) High-Pressure 1/4 NPT, Tool |
| 9120-F2HN14A-M | Hydraulic Module, (2) Low-Pressure 1/4 NPT, Master |
| 9120-F2HN14A-T | Hydraulic Module, (2) Low-Pressure 1/4 NPT, Tool |
- Filter by Part Number
- 9120-F2HG14A-M
- 9120-F2HG14A-T
- 9120-F2HN14A-M
- 9120-F2HN14A-T
- 9120-F2HN14B-M
- 9120-F2HN14B-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-F2HG14A-M | Hydraulic Module, (2) Low-Pressure G1/4, Master side |
|
|
9120-F2HG14A-T | Hydraulic Module, (2) Low-Pressure G1/4, Tool side |
|
|
9120-F2HN14A-M | Hydraulic Module, (2) Low-Pressure 1/4 NPT, Master side |
|
|
9120-F2HN14A-T | Hydraulic Module, (2) Low-Pressure 1/4 NPT, Tool side |
|
|
9120-F2HN14B-M | Hydraulic Module, (2) High-Pressure 1/4 NPT, Master side |
|
|
9120-F2HN14B-T | Hydraulic Module, (2) High-Pressure 1/4 NPT, Tool side |
|
