Product Features
Features
- Tool Stand Integrated Hook Module, Right Hand (NA2), Left Hand (NA3), Right Hand, 2″ Longer (NA4), and Left Hand, 2″ Longer (NA5) – Tool side only
- Reduced stack height for tool drop off.
- High durability.
- Compact size.
- Easy robot programming.
- Highly customizable.
Materials
- Hooks: Hardened steel, black oxide
- Arms: T6 aluminum, black anodize
| Specification | Value |
|---|---|
| Master Side Weight | |
| Tool Side Weight | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Integrated Hook Module |
| Download | Description |
|---|---|
| 9121-NA2-T | QC-210 Tool Hook Module, Right Side |
| 9121-NA3-T | QC-210 Tool Hook Module, Left Side |
- Filter by Part Number
- 9121-NA2-T
- 9121-NA3-T
- 9121-NA4-T
- 9121-NA5-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-NA2-T |
QC-210 Tool Hook Module, right side |
|
|
9121-NA3-T |
QC-210 Tool Hook Module, left side |
|
|
9121-NA4-T | Tool Stand Integrated Hook Module, Right Hand, 2″ Longer |
|
|
9121-NA5-T | Tool Stand Integrated Hook Module, Left Hand, 2″ Longer |
|