Product Features
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 80 N force and 4 Nm torque
- Form Factor – Compact, low-profile design with high capacity, external electronics, and titanium construction.
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 7.4 to 15.0 times its rated capacity.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
| Specification | Value |
|---|---|
| Measurement Range | 80 N / 4 Nm |
| Sensing Range | |
| X/Y Force Sensing Range | ±80 N |
| X/Y Torque Sensing Range | ±4 Nm |
| Z Force Sensing Range | ±160 N |
| Z Torque Sensing Range | ±2 Nm |
| Resolution | |
| X/Y Force Sensing Resolution | 0.03 N |
| X/Y Torque Sensing Resolution | 0.0008 Nm |
| Z Force Sensing Resolution | 0.06 N |
| Z Torque Sensing Resolution | 0.0005 Nm |
| Overload | |
| Force X/Y Single Axis Overload | ±1500 N |
| Force Z Single Axis Overload | ±4600 N |
| Torque X/Y Single Axis Overload | ±30 Nm |
| Torque Z Single Axis Overload | ±40 Nm |
| Stiffness | |
| Force X/Y Calculated Stiffness | 3.1×10^7 N/m |
| Torque X/Y Calculated Stiffness | 4.5×10^3 Nm/rad |
| Force Z Calculated Stiffness | 6.4×10^7 N/m |
| Torque Z Calculated Stiffness | 6.5×10^3 Nm/rad |
| Resonant Frequency | |
| Fx/Fy/Tz Resonant Frequency | 4900 Hz |
| Fz/Tx/Ty Resonant Frequency | 5000 Hz |
| Other | |
| Height | 18.2 mm |
| Weight | 0.0334 kg |
| Diameter | 27 mm |
| Interface Plate Rating | IP20 |
| Communication Interface | Analog (+/-10V) |
| Accuracy (% Full Scale) | 0.75 – 1.25% |
| Latency | <1 ms |
| Sample Rate | 40 kHz |
| Connector | 12-pin round Amphenol |
- Filter by Type
- Drawings
- Manuals
- Complex Loading Graph
- Software
| Download | Description |
|---|---|
| 9105-TW-MINI27TI-R-X-X | Link to 3C CAD Model for 9105-TW-MINI27TI-R-X-X |
- Filter by Part Number
- 9105-C-PS-U-2
- 9105-IFPS-1
- 9105-M1USB6421
| Part Number | Description | ||
|---|---|---|---|
|
9105-C-PS-U-2 |
Cable from power supply or interface-power supply box to DAQ card, unterminated, 2m |
|
|
9105-IFPS-1 |
DAQ Interface Power Supply |
|
|
9105-M1USB6421 | USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device |
|
| Calibration | X/Y Force Sensing Range | Z Force Sensing Range | X/Y Torque Sensing Range | Z Torque Sensing Range | X/Y Force Sensing Resolution | Z Force Sensing Resolution | X/Y Torque Sensing Resolution | Z Torque Sensing Resolution |
|---|---|---|---|---|---|---|---|---|
| SI-130-10 | 130 N | 160 N | 10 Nm | 2 Nm | 0.03 N | 0.06 N | 0.0008 Nm | 0.0005 Nm |
| SI-65-5 | 65 N | 80 N | 5 Nm | 1 Nm | 0.015 N | 0.03 N | 0.0004 Nm | 0.0003 Nm |
| SI-32.5-2.5 | 32.5 N | 40 N | 2.5 Nm | 0.5 Nm | 0.0075 N | 0.015 N | 0.0002 Nm | 0.0001 Nm |
