Product Features
Features
- Designed to carry high current from a power supply to customer tooling.
- (1) rhodium-plated copper contacts, capable of carrying 200 Amps when coupled.
- Voltage should not exceed 600 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surface provides a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tip easily replaced, if required.
- Recessed and shrouded Master side contact prevent accidental human contact.
- Center pin extended for first mate/last break protection.
- 1 1/4 NPT fitting plates currently available.
Materials
- Precious metal-plated contacts.
| Specification | Value |
|---|---|
| Electrical Rating | 200 Amp/600V max. @ 100% Duty Cycle |
| Master Side Weight | 1.04 kg |
| Tool Side Weight | 1.04 kg |
| Number of Total Pins | 1 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Primary Current Modules |
| Download | Description |
|---|---|
| 9121-PB4-M (A End Open) | Primary Current Master, (1) contacts, #2 wire, 200A rating |
| 9121-PB4-M (B End Open) | Primary Current Master, (1) contacts, #2 wire, 200A rating |
| 9121-PB4-T (B End Open) | Primary Current Tool, (1) contacts, #2 wire, 200A rating |
| 9121-PB4-T (A End Open) | Primary Current Tool, (1) contacts, #2 wire, 200A rating |
- Filter by Part Number
- 9005-20-1250
- 9005-20-1904
| Part Number | Description | ||
|---|---|---|---|
|
9005-20-1250 | 1-1/4 NPT Fitting Plate Kit |
|
|
9005-20-1904 | M16 X 1.5 Fitting Plate Kit |
|
- Filter by Part Number
- 9121-PB4-M
- 9121-PB4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-PB4-M | Primary Current Module, (1) contacts, #2 wire, 200A rating – Master side |
|
|
9121-PB4-T | Primary Current Module, (1) contacts, #2 wire, 200A rating – Tool side |
|
