Product Features
Features
- Product Designed to carry high current from a power supply to customer tooling.
- Five (5) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
- Voltage should not exceed 600 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tips easily replaced, if required.
- Recessed and shrouded Master side contacts prevent accidental human contact.
- Center pin extended for first mate/last break protection.
- 1 1/2 NPT fitting plates currently available.
Materials
- Precious metal-plated contacts.
Specification | Value |
---|---|
Electrical Rating | 200 Amp/600V max. @ 100% Duty Cycle |
Master Side Weight | 1.63 kg |
Tool Side Weight | 1.59 kg |
Number of Total Pins | 5 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | Primary Current Modules |
- Filter by Part Number
- 9005-20-1277
Part Number | Description | ||
---|---|---|---|
![]() |
9005-20-1277 | 1-1/2 NPT Fitting Plate Kit |
|
- Filter by Part Number
- 9121-PAD-T
- 9121-PC2-M
- 9121-PC2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-PAD-T | Protective Cover Module – Tool side |
|
![]() |
9121-PC2-M | (5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Master side |
|
![]() |
9121-PC2-T | (5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Tool side |
|