Product Features
Features
- Designed to carry high current from a power supply to customer tooling.
- Three (3) silver-plated copper contacts, each capable of carrying 600 Amps when coupled.
- Voltage should not exceed 800 Volts.
- Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
- Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
- Power to be disconnected and discharged prior to tool changes. Module is not a switch.
- Contact tips easily replaced, if required.
- Recessed and shrouded Master-side contacts prevent accidental human contact.
- Center pin extended for first mate/last break protection.
Materials
- Silver-plated contacts.
| Specification | Value |
|---|---|
| Electrical Rating | 600 Amp/800V @ 100% Duty Cycle |
| Master Side Weight | 2.75 kg |
| Tool Side Weight | 2.26 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Primary Current Modules |
| Download | Description |
|---|---|
| 9121-PH3-T | Power Tool module with (3) 600A, 800V Contacts, #2 to #4/0 Cable |
| 9121-PH3-M | Power Master module with (3) 600A, 800V Contacts, #2 to #4/0 Cable |
- Filter by Part Number
- 9005-20-1948
- 9005-20-1954
| Part Number | Description | ||
|---|---|---|---|
|
9005-20-1948 | (2) 1-1/2 NPT, (1) 3/4 NPT Fitting Plate Kit |
|
|
9005-20-1954 | (3) 1″ NPT Fitting Plate Kit |
|
- Filter by Part Number
- 9121-PH3-M
- 9121-PH3-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-PH3-M | Power Module, (3) 600A, 800V Contacts, #2 to #4/0 Cable – Master side |
|
|
9121-PH3-T | Power Module, (3) 600A, 800V Contacts, #2 to #4/0 Cable – Tool side |
|
