Product Features
Features
- CYP1 PROFINET Module provides safe and reliable control over your tool changer.
- Fast Troubleshooting: Integrated web server allows easy access to communication configuation and ethernet switch management.
- All in one total solution: Pairs with ATI valve adapter to control the Tool Changer locking mechanism.
- Safety First: Utilizes ATI Patented Tool Stand Interlock (TSI) technology. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the tool is in the stand.
- Strong Reliability: ATI’s Arc Prevention Circuit protects the electrical power contacts from damage during coupling or uncoupling.
- Process Verification: Built in Tool ID switch and ready to lock, lock, and unlock sensor inputs provided to maximize the information on the status of your end of arm tooling and tool changer.
Materials
- Annodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
| Specification | Value |
|---|---|
| Electrical Rating |
Input Power: 4A, 21.6-30V Output Power: 7A, 20-30V |
| Master Side Weight | 1.73 kg |
| Tool Side Weight | 0.66 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | 0 °C to 50 °C |
| Signal Type | PROFINET |
