Tool Changer Modules

PROFINET Modules: DL4

PROFINET Modules: DL4

PROFINET Module with RJ45 Push-Pull Ethernet and 5-Pin Push-Pull Power Connectors, Arc Prevention. 0-99999 Tool-ID. TSI on Tool side.

View all features
Model Number: DL4

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DL4 modules allow for communication and control of the Tool Changer using PROFINET.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
  • ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
  • Five (5) independent Tool-ID (0-99999) switches provided.
  • Ready-to-Lock (R1 and R2), Locked, and Unlocked sensor inputs provided.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating US1 and US2 Power – 10 Amp/12-30VDC
Master Side Weight 1.11 kg
Tool Side Weight 0.79 kg
Number of Total Pins
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type PROFINET
Download Download Type Language
DL4 Module Drawing Drawings English
DL4-M,DL14-T Module Drawing Drawings English
DL4 Control & Signal Module Manual (incl DL14-T) Manuals English
Download Description
9121-DL4-T DL4 PROFINET Control Module – Tool side
9121-DL4-M DL4 PROFINET Control Module – Master side
Part Number Description
Tool stand 9121-DL14-T PROFINET Tool module provides one Ethernet port and supports Tool-ID through the master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, M12 5-Pin Female Connector provided to support RFID Based TSI on Tool, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master. Mates with DL4-M – Tool side
Tool stand 9121-DL4-M PROFINET Module w/Ethernet switch, RJ45 Push-Pull Conn for Ethernet comm, 5-Pin Push-Pull Conn for US1/US2 power, Arc Prevention applied to US1/US2 power. M12 5-Pin Female Conn for Klaschka Safety Switch, TSI, Lock/Unlock/RTL sensing w/LED cables – Master side
Tool stand 9121-DL4-T PROFINET Module provides one Ethernet port and supports Tool-ID through the master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1/US2 power, Tool-ID 0-99999 adjustable with thumbwheel switches – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..