Product Features
Features
- The DT4 signal modules provide a means for the customer to provide auxiliary power and PROFINET signals to downstream I/O in Utility Coupler applications.
- M12, 4-Pin D-Coded female connectors are provided on the Master and Tool module for PROFINET communications interface to the end-of-arm devices.
- 5-Pin Mini Fast connectors are provided on the Master and Tool modules for interfacing with auxiliary power.
- A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
- ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling. The Arc Prevention is controlled on the Master via a 4-Pin A-Coded male connector.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
Power – 8 Amp/12-30VDC Signal – 3 Amp/250V max. |
| Master Side Weight | 0.91 kg |
| Tool Side Weight | 0.62 kg |
| Number of Total Pins | 18 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type | PROFINET |
| Download | Description |
|---|---|
| 9121-DT4-T | Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications |
| 9121-DT4-M | Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications |
- Filter by Part Number
- 9121-DT4-M
- 9121-DT4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-DT4-M | PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. – Master side |
|
|
9121-DT4-T | PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control (supported on the Master). Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. – Tool side |
|
