Product Features
- (2) 1/8 G (BSPP) and (4) M5 Integrated air pass thrus ports in a compact 1.66 kg package
- No-Touch locking technology allows up to 1.5 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Direct mounting to ISO 9409-1-40-4-M6 and ISO 9409-1-50-4-M6 robot wrists to minimize stack height. Also supports additional mounting patterns
- All locking parts are made of Rc58 stainless steel.
- Three (3) flats available to mount utility modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification | Value |
---|---|
Locking Force @ 80 psi (5.5 bar) | 2900 N |
Maximum Locking Distance | 1.52 mm |
Passthrough Port Sizes | (2) 1/8 NPT; (4) #10-32 |
Pneumatic Passthrough Port Quantity | 6 |
Positional Repeatability | 0.0152 mm |
Suggested Payload Limit | 35 kg |
X/Y Static Moment Capacity | 56.5 Nm |
Z Static Moment Capacity | 78 Nm |
Master Side Weight | 0.984 kg |
Tool Side Weight | 0.671 kg |
Weight When Coupled | 1.66 kg |
Actuation Type | Pneumatic |
Robot Wrist Type | Standard |
Color | Black |
Port Threads | BSPP/G Threads |
- Filter by Type
- Drawings
- Manuals
Download | Download Type | Language |
---|---|---|
QC-29 Tool Changer Drawing | Drawings | English |
QC-29 Euro Tool Changer Drawing | Drawings | English |
Hollow-Wrist Interface Plate Assembly, QC-29 Master to BC64, (14) M4, (2) Dowel 4 | Drawings | English |
TSS Tool Stand for QC-29 with Mounting Module and Tooling Interface Plate | Drawings | English |
QC-29 Product Manual | Manuals | English |
Download | Description |
---|---|
QC-29 Master-Euro | QC-29 Master Euro |
QC-29 Tool-Euro | QC-29 Tool Euro |
- Filter by Part Number
- 9120-TSS-HBQ-11659
- 9120-TSS-VBQ-8206
- 9120-TSS-VBB-7963
Part Number | Description | ||
---|---|---|---|
![]() |
9120-TSS-HBQ-11659 |
TSS Tooling Interface Plate for QC-29 – Blank |
|
![]() |
9120-TSS-VBQ-8206 |
TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern – notched |
|
![]() |
9120-TSS-VBB-7963 |
TSS Vertical Tooling Interface Plate – Blank |
|