Product Features
- (8) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 1.84 kg package
- No-Touch locking technology allows up to 1.5 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Supports multiple mounting patterns with interface plates
- All locking parts are made of Rc58 stainless steel.
- Two (2) flats available to mount utility modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 5600 N |
| Maximum Locking Distance | 3.05 mm |
| Passthrough Port Sizes | (8) 1/8 NPT |
| Pneumatic Passthrough Port Quantity | 8 |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 60 kg |
| X/Y Static Moment Capacity | 226 Nm |
| Z Static Moment Capacity | 226 Nm |
| Master Side Weight | 1.25 kg |
| Tool Side Weight | 0.59 kg |
| Weight When Coupled | 1.84 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | BSPP/G Threads |
| Download | Description |
|---|---|
| QC-40Q Master-Euro | QC-40Q Master – Euro |
| QC-40 Tool-Euro | QC-40 Tool – Euro |
- Filter by Part Number
- 9120-TSS-HBQ-9400
- 9120-TSS-VBQ-8206
- 9120-TSS-MMB-7130
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSS-HBQ-9400 |
TSS Tooling Interface Plate for QC-40 – Blank |
|
|
9120-TSS-VBQ-8206 |
TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern – notched |
|
|
9120-TSS-MMB-7130 |
TSS and Manual Coupler Mounting Module |
|

