Product Features
- (5) M5 or #10-32 Integrated air pass thrus ports in a compact 281 gram package
 - No-Touch locking technology allows up to 1.5 mm plate separation when locking.
 - Patented Fail-Safe locking mechanism design results in low force acting on the piston.
 - Direct mounting to ISO 9409-1-31.5-4-M5 robot wrists to minimize stack height. Also supports additional mounting patterns
 - All locking parts are made of Rc58 stainless steel.
 - Two (2) flats available to mount electrical modules for increased functionality
 - Alignment features in Tool Changer body for greater torsional strength and better serviceability.
 - Integrated Lock/Unlock sensing to communicate status. No SIP required.
 - Configurable pneumatic ports in QC Tool for radial or axial pass-through.
 - Available with Slotted Tool for light-duty, economical tool storage.
 - Supplied with lock/unlock air fittings for 4mm (5/32″) tubing.
 
| Specification | Value | 
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 980 N | 
| Maximum Locking Distance | 1.52 mm | 
| Passthrough Port Sizes | (5) M5 or #10-32 | 
| Pneumatic Passthrough Port Quantity | 5 | 
| Positional Repeatability | 0.0102 mm | 
| Suggested Payload Limit | 16 kg | 
| X/Y Static Moment Capacity | 20.3 Nm | 
| Z Static Moment Capacity | 12.4 Nm | 
| Master Side Weight | 0.2 kg | 
| Tool Side Weight | 0.0816 kg | 
| Weight When Coupled | 0.281 kg | 
| Actuation Type | Pneumatic | 
| Robot Wrist Type | Standard | 
| Color | Black | 
| Port Threads | M5 Threads | 
- Filter by Type
 - Drawings
 - Manuals
 
| Download | Download Type | Language | 
|---|---|---|
| QC-7 Tool Changer Drawing | Drawings | English | 
| QC-7 Tool Changer Drawing | Drawings | English | 
| QC-7 Cobot Kit (FANUC CRX-10iA) Drawing | Drawings | English | 
| QC-7 Cobot Kit (General ISO 50) Drawing | Drawings | English | 
| QC-7 Cobot Kit (UR) Drawing | Drawings | English | 
| Tool Changer Setup and Programing Guide for Ure | Manuals | English | 
| QC-7 Series Base Tool Changer with Proximity Sensors Manual | Manuals | English | 
| CRX Plugin Software Manual | Manuals | English | 
| Download | Description | 
|---|---|
| QC-7 Master-B | QC-7 Master-B | 
| QC-7 Tool-B | QC-7 Tool-B | 
| QC-7 Slotted Tool-B | QC-7 Slotted Tool-B | 
- Filter by Part Number
 - 9120-TSS-TH-11391
 - 9120-TSS-MMS-11345
 - 9120-TSS-VBB-7963
 
| Part Number | Description | ||
|---|---|---|---|
						 					 | 
											9120-TSS-TH-11391 | 
							 QC-7 Tool Hook Module  | 
											
							
 | 
					
									
						 					 | 
											9120-TSS-MMS-11345 | 
							 TSS Slotted Tool Nest for QC-7  | 
											
							
 | 
					
									
						 					 | 
											9120-TSS-VBB-7963 | 
							 TSS Vertical Tooling Interface Plate – Blank  | 
											
							
 | 
					
									
