Product Features
- Ideally suited for removal of parting lines and flash on parts in tight spaces where chatter is an issue
- Robust reciprocating drive with oiled air.
- Unit also deburrs edges, significantly reduces cycle time.
- Built-in compliance reduces robot programming.
- Cutting force adjustable on-the-fly.
- Mounts to robot arm on side of deburring unit.
- Can utilize many industrial finishing media including files of various shapes and sizes.
- Minimal chattering and vibration.
- Great replacement for hand deburring operations.
| Specification | Value |
|---|---|
| Air Connections (Compliance) | 5/32″ Tube / 4 mm |
| Air Connections (Spindle) | 3/8″ Tube / 10 mm |
| Collet | 5 mm |
| Compliance Force Range | 18 N – 62 N |
| Compliance Travel at Collet | 8.1 mm |
| Compliance Travel Recommended | 4.1 mm |
| Max Speed | 12000 Strokes Per Minute (SPM) |
| Motor Type | Pneumatic Reciprocating |
| Mounting Feature | Side and Rear Patterns |
| Weight | 3.1 kg |
| Download | Description |
|---|---|
| 9005-50-6143 | Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank |
| 9150-CRT-12-5 | Compliant Reciprocating Tool, 12K Strokes per Minute, 5mm Stroke |
| 3700-50-9210 | IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6 |
- Filter by Part Number
- 9005-50-6091
- 9005-50-6143
- 9005-50-6119
- 9005-50-6121
- 9005-50-6120
- 3710-50-1462
- 3710-50-1459
- 3710-50-1461
- 3710-50-1460
- 9005-50-6174
- 9005-50-6165
- 9005-50-6164
| Part Number | Description | ||
|---|---|---|---|
|
9005-50-6091 | Bench Mount Adapter “Style A” (RCV490) |
|
|
9005-50-6143 | Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank |
|
|
9005-50-6119 |
3mm / .125″ Chuck for round shank files |
|
|
9005-50-6121 |
6mm / .25″ Chuck for round shank files |
|
|
9005-50-6120 |
4mm Chuck for round shank files |
|
|
3710-50-1462 |
Triangular File for acute internal angles or to clear out square corners |
|
|
3710-50-1459 |
Rectangular File for General Purpose work, accessing deep cavities |
|
|
3710-50-1461 |
Half Round File for use on flat, concave or convex surfaces. Great for Cylindrical Surfaces |
|
|
3710-50-1460 |
Round File for complex geometries such as opening holes or slots, accessing deep cavities |
|
|
9005-50-6174 | Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting (Compliance), 3/8″ tube fitting (Motor). Supplied with 10ft. Tubing for compliance air (5/32″). Supplied with 10ft. Tubing for motor air (3/8″). |
|
|
9005-50-6165 |
Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting (Compliance), 3/8″ tube fitting (Motor). Supplied with 10ft. Tubing for compliance air (5/32″). Supplied with 10ft. Tubing for motor air (3/8″). |
|
|
9005-50-6164 |
Regulator, 1-60 psi, 1/4 NPT. Inlet: 1/4″ NPT. Outlet: 1/4″ NPT. |
|
