Compliance Device

Remote Center Compensators

Remote Center Compensators: 9116-211-A

  • Makes impossible assemblies possible.
    • Reduce scrap, downtime, machine damage.
    • Eliminates jamming, wedging, galling.
    • Increases automatic assembly productivity (faster throughput).
    • Lowers machine and part cost due to relaxed tolerances.
    • Replaces centering sleeves, springs, two-stage RCCs.
    • Makes impossible assemblies possible.
    Model Number:  remote-center-compensators-rcc

    Product Features Specifications Documents & Downloads Accessories

    Product Features

    • Reduce scrap, downtime, machine damage.
    • Eliminates jamming, wedging, galling.
    • Increases automatic assembly productivity (faster throughput).
    • Lowers machine and part cost due to relaxed tolerances.
    • Replaces centering sleeves, springs, two-stage RCCs.
    • Makes impossible assemblies possible.
      Specification Value
      Allowable Cocking Misalignment 1.1°
      Allowable Lateral Misalignment 2.2 mm
      Allowable Torsion Misalignment
      Center of Compliance 150 mm
      Cocking Stiffness 554 Nm/rad
      Compliance Motion Remote
      Diameter 99 mm
      Force Factor 25.8 N/bar
      Height 45 mm
      Lateral Stiffness 11400 N/m
      Maximum Cocking Capacity 7.3 Nm
      Maximum Cocking Capacity 1400 N
      Maximum Compression Capacity 8.9 N
      Maximum Lateral Capacity
      Maximum Number of Pads 3
      Maximum Tension Capacity 53 N
      Weight with 3 Shear Pads 0.363 kg
      Weight with 3 Shear Pads, Lock-Up and Sensor 0.499 kg
      Download Download Type Language
      Metric 200 Series Compensator w Lock-up & Sensor Ready Drawings English
      Shear Pad Dimensions & Mounting Features Drawings English
      LCC L1A-063, L1J-063, L1A-125 Lateral Compliance Compensator Manual (9116 Series 000, 100, 200, and 400) Manuals English
      Part Number Description
      An image representing that an image is missing HCL-11A Neoprene, -29 to 82, Good, Good, 20 (Low), 24889

      Compatible Modules

      Talk to an Expert

      Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..