Product Features
Features
- Passes electrical power and signal connections to a transgun servomotor.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Delrin® blocks
| Specification | Value |
|---|---|
| Electrical Rating | Power – 10 Amp/400V; Signal – 1 Amp/50V |
| Master Side Weight | 1.25 kg |
| Tool Side Weight | 1.09 kg |
| Number of Total Pins | 17 |
| Pins Description |
Power – 7 Signal – 10 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-EA12 | Drawings | English |
- Filter by Part Number
- 9121-EA12-M
- 9121-EA12-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EA12-M | Servo Module with (1) Phoenix Contact HEAVYCON EVO Connector with (1) 5-Pin Male Power Insert and (1) RJ45 Plug Signal Insert – Master |
|
|
9121-EA12-T | Servo Module with (1) Phoenix Contact HEAVYCON EVO Connector with (1) 5-Pin Female Power Insert and (1) RJ45 Jack Signal Insert – Tool |
|
