Product Features
Features
- Passes electrical power and signal connections to a transgun servomotor.
- Power and signal cables can be routed separately.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
- FANUC/MILCO wiring.
- 4-wire M12 connector for temperature sensing and for secondary voltage.
- 3-wire M12 connector for battery back-up on Tool side.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Ultem® and Delrin® blocks.
| Specification | Value |
|---|---|
| Electrical Rating |
Motor Current – 13 Amp, 500VAC/700VDC max. Encoder Current – 3 Amp, 250VAC/30VDC max. |
| Master Side Weight | 1.27 kg |
| Tool Side Weight | 1.18 kg |
| Number of Total Pins | 26 |
| Pins Description |
Power – 7 Signal – 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9121-EF16-T | Tool Servo Module with 3 Amphenol and (3) M12 Connectors |
| 9121-EF16-M | Master Servo Module with 3 Amphenol and (2) M12 Connectors |
- Filter by Part Number
- 9121-EF16-M
- 9121-EF16-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EF16-M | Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors – Master side |
|
|
9121-EF16-T | Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors and (1) 1/2-20 UNF Microfast Connector – Tool side |
|
