Tool Changer Modules

Servo Modules: EF19

Servo Modules: EF19

Fanuc Servo Module with 4-Pin Power Connector

View all features
Model Number: EF19

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Passes electrical power and signal connections to a transgun servomotor.
  • Power and signal cables can be routed separately.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.

Materials

  • Aluminum housings
  • Delrin® fitting plates
  • Nitrile seals
  • Precious-metal-plated contacts
Specification Value
Electrical Rating Motor Current – 13 Amp, 500VAC/700VDC max.
Encoder Current – 3 Amp, 250VAC/30VDC max.
Master Side Weight 1.18 kg
Tool Side Weight 1.02 kg
Number of Total Pins 26
Pins Description Power – 7
Signal – 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
EF19 Module Drawing Drawings English
Download Description
9121-EF19-M Fanuc Servo Master module with 4 pin power, 17 pin encoder, no brake, no battery
9121-EF19-T Fanuc Servo Tool module with 4 pin power, 17 pin encoder, no brake, no battery 1
Part Number Description
Tool stand 9121-EF19-M Fanuc Servo Module with 4-Pin Power Connector – Master side
Tool stand 9121-EF19-T Fanuc Servo Module with 4-Pin Power Connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..