Product Features
Features
- Passes electrical power and signal connections to a transgun servomotor.
- Power and signal cables can be routed separately.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
- 5-Pin M12 female connector on Tool module for specially-designed battery back-up (9005-20-2374).
- Internal 4-Position terminal strip for auxiliary wiring on Master and Tool.
- Strain relief for cord for auxiliary wiring.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Ultem® and Delrin® blocks.
| Specification | Value |
|---|---|
| Electrical Rating |
Power – 13 Amp/500VAC/700VDC Signal – 3 Amp/250VAC/30VDC |
| Master Side Weight | 1.28 kg |
| Tool Side Weight | 1.27 kg |
| Number of Total Pins | 21 |
| Pins Description |
Power – 4 Signal – 17 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9121-EF50-T | Fanuc Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, Adaptive Weld Connects, 5-Pin Female Battery Backup, 4-position Terminal Strip, no Brake – Tool. Compatible with EF50 Master and EF9 Master |
| 9121-EF50-M | Fanuc Servo Module with 4-Pin Male Power, 17-Pin Male Encoder, Adaptive Weld Connects, 4-position Terminal Strip, no Brake – Master. Compatible with EF50 Tool and EF24 Tool |
- Filter by Part Number
- 9121-EF50-M
- 9121-EF50-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EF50-M | Fanuc Servo Module with 4-Pin Male Power, 17-Pin Male Encoder, Adaptive Weld Connects, 4-position Terminal Strip, No Brake. Compatible with EF50 and EF24 Tools – Master side |
|
|
9121-EF50-T | Fanuc Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, Adaptive Weld Connects, 5-Pin Female Battery Backup, 4-position Terminal Strip, No Brake, Compatible with EF50 and EF9 Masters- Tool side |
|
