Product Features
Features
- Passes electrical power, brake, and signal connections to a transgun servomotor.
- Tool side supports optional battery back-up for servo motor encoder.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Ultem® and Delrin® blocks.
| Specification | Value |
|---|---|
| Electrical Rating |
Power – 13 Amp/500VAC max. Signal (10-Pin) – 3 Amp/200VAC max. Signal (4-Pin) – 4 Amp/250VAC max. Battery – 4 Amp/250VDC |
| Master Side Weight | 1.27 kg |
| Tool Side Weight | 1.13 kg |
| Number of Total Pins | |
| Pins Description |
Power – 3 and 4 Signal – 10 and 4 Battery – 3 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Part Number
- 9121-EF61-M
- 9121-EF61-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EF61-M | Servo module with (1) 10-pin JAE connector, (1) 4-pin Amphenol connector (1) 3-pin Amphenol connector, and (2) M12 Eurofast connectors. – Master side |
|
|
9121-EF61-T | Servo module with (1) 10-pin JAE connector, (1) 4-pin Amphenol connector (1) 3-pin Amphenol connector, and (2) M12 Eurofast connectors. – Tool side |
|
