Product Features
Features
- Passes electrical power and signal connections to a transgun servomotor.
- Power and signal cables can be routed separately.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
- FANUC/MILCO wiring.
- 4-wire M12 connector for temperature sensing.
- Internal 4-position terminal strip for auxiliary wiring.
- Strain relief for cord for auxiliary wiring.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Ultem® and Delrin® blocks.
| Specification | Value |
|---|---|
| Electrical Rating |
Motor Current – 13 Amp, 500VAC/700VDC max. Encoder Current – 3 Amp, 250VAC/30VDC max. |
| Master Side Weight | 1.27 kg |
| Tool Side Weight | 1.20 kg |
| Number of Total Pins | 26 |
| Pins Description |
Power – 7 Signal – 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-EF9M EF24T | Drawings | English |
| Download | Description |
|---|---|
| 9121-EF56-T | Fanuc Tool Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, M12 Overtemp Connector, 5-Pin Female Battery Backup, No Brake. Mates with EF9 Master. |
- Filter by Part Number
- 9121-EF24-T
- 9121-EF56-T
- 9121-EF9-M
| Part Number | Description | ||
|---|---|---|---|
|
9121-EF24-T | Servo Module with 4-pin Power Connector, 17-pin Encoder Connector, Overtemp and Adaptive Welding Connections, Battery Backup, No Brake – Tool side |
|
|
9121-EF56-T | Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, M12 Overtemp Connector, 5-Pin Female Battery Backup, No Brake – Tool side |
|
|
9121-EF9-M | Servo Module Assembly with FANUC/MILCO Specifications with (2) Amphenol Connectors, (1) M12 Connector, and 4-position Terminal Strip – Master side |
|
