Product Features
Features
- Radial Electrical module to pass CAT5e, 10/100-Mbit Ethernet signals and Auxiliary Power connections.
- Industry-standard female M12, 4-pin D-coded Ethernet connector.
- 4-Pin Minifast Power connector pass-through.
- Usable for Ethernet, EtherNet/IP, EtherCAT, and PROFINET pass-through.
Materials
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
Ethernet Circuit – 2 Amp Aux Power Circuit – 6 Amp |
| Master Side Weight | 0.68 kg |
| Tool Side Weight | 0.67 kg |
| Number of Total Pins | 10 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-EN56 | Drawings | English |
| Download | Description |
|---|---|
| 9121-EN56-M | Radial EN56 Master Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Male Minifast Power Connector Pass Thru |
| 9121-EN56-T | Radial EN56 Tool Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Female Minifast Power Connector Pass Thru |
- Filter by Part Number
- 9121-EN56-M
- 9121-EN56-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EN56-M | Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Male Minifast Power Connector Pass-through – Master side |
|
|
9121-EN56-T | Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Female Minifast Power Connector Pass-through – Tool side |
|
