Product Features
Features
- Power circuits are electrically isolated both from each other and the Tool Changer.
- Power circuits are designed to be water-resistant, but they are not waterproof.
- Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
- Master spring pins are recessed below an insulated surface on both the power circuits.
- DANGER! – For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the Tool Changer or its components.
Materials
- Precious-metal-plated pins
- Amphenol connectors.
| Specification | Value |
|---|---|
| Electrical Rating |
15 Amp/150V max. (Pins 1, 4, 7, 10) 5 Amp/150V max. (Pins 2, 3, 5, 6, 8, and 9) |
| Master Side Weight | 0.20 kg |
| Tool Side Weight | 0.18 kg |
| Number of Total Pins | |
| Pins Description | Power – 9 and 9 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-REP10-M | Servo Power Module, Master with 9-pin M23 connector. 15 Amp max 500VAC/700VDC max. on Pins 1,4,7,10. 5 Amp max/250VAC max. on Pins 2,3,5,6,8,9 |
| 9120-REP10-T | Servo Power Module, Tool with 9-pin M23 connector, 15 Amp max 500VAC/700VDC max. on Pins 1,4,7,10 5 Amp max/250VAC max. on Pins 2,3,5,6,8,9 |
| 9120-REP10ZC2-T | REP10ZC2 Servo Module Tool |
- Filter by Part Number
- 9120-REP10-M
- 9120-REP10-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-REP10-M | Servo Power Module with 9-pin M23 connector |
|
|
9120-REP10-T | Servo Power Module with 9-pin M23 connector |
|
