Product Features
Features
- 6-Pin, M23 connector.
- 10 Amp/630VDC.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Precious-metal-plated pins
- Amphenol connectors
| Specification | Value |
|---|---|
| Electrical Rating | 10 Amp/630VDC |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | 10 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| REP6 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-REP6-T | Intercontec 6-Pin M23 Servo Module – Tool Side |
| 9120-REP6-M | Intercontec 6-Pin M23 Servo Module – Master Side |
- Filter by Part Number
- 9120-REP6-M
- 9120-REP6-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-REP6-M | Servo Module with Intercontec 6-Pin M23 Connector |
|
|
9120-REP6-T | Servo Module with Intercontec 6-Pin M23 Connector |
|
