Product Features
Features
- 12 Pole, M23 Connector interface.
- 3.5 Amp/160 VAC capacity.
- Connector shield passed through.
- No-Touch contacts on Master Module.
- 4 twisted wire pairs for resolver signals.
- Moisture and dust sealed when mated.
Materials
- Precious-metal-plated pins.
- Amphenol connectors.
Specification | Value |
---|---|
Electrical Rating | 3.5A / 160V |
Master Side Weight | 0.23 kg |
Tool Side Weight | 1.8 kg |
Number of Total Pins | 12 |
Pins Description | Signal – 12 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
RES10B Module Drawing | Drawings | English |
- Filter by Part Number
- 9120-RES10B-M
- 9120-RES10B-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-RES10B-M | Servo Signal Module with 12-pole, M23 Connector, STP Wiring |
|
![]() |
9120-RES10B-T | Servo Signal Module with 12-pole, M23 Connector, STP Wiring |
|