Product Features
Features
- 17 Pole, M23 Connector Interface.
- For passing Allen-Bradley servo motor encoder feedback signals (Hyperface Protocol).
- Connector shield passed through on ground pin.
- Twisted pairs for encoder/resolver signals.
- Moisture and dust seals when mated.
- No-Touch contacts on Master Module.
- 3 Amp/125 VAC Capacity.
Materials
- Aluminum housings
- Precious-metal-plated pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amps / 125 VAC |
| Master Side Weight | 0.24 kg |
| Tool Side Weight | 0.20 kg |
| Number of Total Pins | 17 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| RES17 Electrical Module Customer Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-RES17-T | Servo Signal Module, Tool |
| 9120-RES17-M | Servo Signal Module, Master |
- Filter by Part Number
- 9120-RES17-M
- 9120-RES17-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RES17-M | Servo Signal Module, Master |
|
|
9120-RES17-T | Servo Signal Module, Tool |
|
