Product Features
- Compact Tool Hooks and Hangers to minimize stack height and provide a simple and effective drop-off method.
- Robust powder-coated Steel Weldment to ensure long-term durability in the most severe plant conditions.
- Optional Sensors and Switches are offered for tool presence, shield status, and Tool Stand Interlock.
- Optional Debris Shields for protecting your equipment from dust, weld slag, and other harmful debris.
- Filter by Type
- Manuals
- Drawings
| Download | Download Type | Language |
|---|---|---|
| TSL Tool Stand Product Manual | Manuals | English |
| TSL Tool Stands – 48” tall with Dual Pin and Bushing Rigid Modules, Tooling Interface Plates, Single Sensors, TSI Switches, and Vertical Debris Shields | Drawings | English |
| TSL Tool Stands – 48” tall with Dual Pin and Bushing Rigid Modules, Custom Tooling Interface Plates, Single Sensors, TSI Switches, and Horizontal Debris Shield | Drawings | English |
| TSL Tool Stands – 48” tall with Dual Hook and Hanger Style Rigid Modules, NA2/NA3 Tool Hook Modules, TSI Switches, and Horizontal Debris Shield | Drawings | English |
| TSL Tool Stands – 48” tall with Single Hook and Hanger Style Compliant Module, Vertical Tooling Hook Plate, and Proximity sensor | Drawings | English |
| TSL Tooling Interface Plate for QC-150 – Blank | Drawings | English |
| TSL Tooling Interface Plate – Blank | Drawings | English |
| TSL Hook Module, Rigid | Drawings | English |
| TSL Tooling Hook Plate Assembly, Blank | Drawings | English |
| TSL Pin & Bushing Module, Rigid | Drawings | English |
| TSL Vertical Tooling Interface Plate – Blank | Drawings | English |
| TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels | Drawings | English |
| TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall | Drawings | English |
| TSL Post Module, (1) Rigid Hook Module, 48″ Tall | Drawings | English |
| TSL Post Module, (2) Rigid Hook Modules, 48″ Tall | Drawings | English |
| TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall | Drawings | English |
- Filter by Part Number
- 9120-TSL-RMH-R000
- 9121-TSL-TH-5641
- 9120-TSL-RMB-R000
- 9120-TSL-PM-148B-R000
- 9120-TSL-PM-148H-R000
- 9120-TSL-PM-248B-R000
- 9120-TSL-PM-248H-R000
- 9120-TSL-HBB-4115
- 9120-TSL-HBC-9039
- 9120-TSL-HBC-9040
- 9120-TSL-HBQ-8389
- 9120-TSL-VBB-3328
- 9120-TSL-VBC-11618
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSL-RMH-R000 |
TSL Hook Module, Rigid |
|
|
9121-TSL-TH-5641 |
TSL Tooling Hook Plate Assembly, Blank |
|
|
9120-TSL-RMB-R000 |
TSL Pin & Bushing Module, Rigid |
|
|
9120-TSL-PM-148B-R000 |
TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall |
|
|
9120-TSL-PM-148H-R000 |
TSL Post Module, (1) Rigid Hook Module, 48″ Tall |
|
|
9120-TSL-PM-248B-R000 |
TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall |
|
|
9120-TSL-PM-248H-R000 |
TSL Post Module, Dual Stand with(2) Rigid Hook Modules, 48″ Tall |
|
|
9120-TSL-HBB-4115 |
TSL Tooling Interface Plate – Blank |
|
|
9120-TSL-HBC-9039 |
TSL Tooling Interface Plate for QC-210, 125mm B.C., (2) Dowel 10, (6) M10, 100mm Thru |
|
|
9120-TSL-HBC-9040 |
TSL Tooling Interface Plate for QC-310, 200mm B.C., (2) Dowel 12, (10) M12, 125mm Thru |
|
|
9120-TSL-HBQ-8389 |
TSL Tooling Interface Plate for QC-150 and QC-160 – Blank |
|
|
9120-TSL-VBB-3328 |
TSL Vertical Tooling Interface Plate – Blank |
|
|
9120-TSL-VBC-11618 |
TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels |
|
