Product Features
- (2) mounting flats attach Standard ATI Utility Modules.
- (10) integrated pass-through air ports with G1/4 or 3/8 NPT connections.
- Drive cylinders and linear actuators available.
- Hardened stainless steel alignment pins.
- NOTE: An adapter plate is needed to mount to ATI Drive Cylinders.
| Specification | Value |
|---|---|
| Compliance Type | None |
| Locking Type | None |
| Minimum Coupling Force | 1400 N |
| Minimum Operating Temperature | -28.9 °C |
| Maximum Operating Temperature | 65.6 °C |
| Module Flats | 2 |
| Module Type | Medium |
| Number of Ports | 10 |
| Port Type | Pass Thru |
| Weight | 4.1 kg |
| X/Y Compliance Range | |
| Z Compliance |
| Download | Description |
|---|---|
| UC-GA2 Tool – Euro | Utility Coupler with (10) G 1/4 (BSPP) Pass-Through Ports and (2) J16 Flats |
| UC-GA2 Master – Euro | Utility Coupler with (10) G 1/4 (BSPP) Pass-Through Ports and (2) J16 Flats |
