Utility Couplers

Utility Couplers: UC-GH1

Utility Couplers: UC-GH1

  • Manual coupler connects multiple utilities at one time.
  • (3) Mounting flats attach standard ATI utility modules.
  • Compact body size
  • Sensors available to detect tool side presence and locked state.
  • Hardened stainless steel alignment pins.
  • Patented latch draws in utilities.
  • (4) 3/8″ axial checked ports integrated in body.
  • Rated Life: 30,000 cycles.

Model Number:  UC-GH1

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • Manual coupler connects multiple utilities at one time.
  • (3) Mounting flats attach standard ATI utility modules.
  • Compact body size
  • Sensors available to detect tool side presence and locked state.
  • Hardened stainless steel alignment pins.
  • Patented latch draws in utilities.
  • (4) 3/8″ axial checked ports integrated in body.
  • Rated Life: 30,000 cycles.
Specification Value
Compliance Type None
Locking Type Manual
Minimum Coupling Force
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 3
Module Type Medium
Number of Ports 4
Port Type Checked
Weight 3.1 kg
X/Y Compliance Range
Z Compliance
Download Download Type Language
GH1 Manual Utility Coupler, NPT Ports Drawings English
GHx Utility Coupler Manual (Incl GH1,GH2,GH3,GH5,GH8) Manuals English
Download Description
UC-GH1 Master Manual Utility Coupler with (4) 3/8u201d NPT Checked Ports, Axial
UC-GH1 Tool Manual Utility Coupler Base Assembly, NPT

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..