Product Features
- Manual coupler connects many lines at once.
- (2) Mounting flats attach standard ATI utility modules.
- Compact body size.
- Hardened stainless steel alignment pins.
- Patented latch draws in utilities.
- Rated Life: 30,000 cycles.
| Specification | Value |
|---|---|
| Compliance Type | None |
| Locking Type | Manual |
| Minimum Coupling Force | |
| Minimum Operating Temperature | -28.9 °C |
| Maximum Operating Temperature | 65.6 °C |
| Module Flats | 2 |
| Module Type | Medium |
| Number of Ports | 0 |
| Port Type | None |
| Weight | 1.2 kg |
| X/Y Compliance Range | |
| Z Compliance |
| Download | Description |
|---|---|
| UC-GH5 Master | Manual Utility Coupler Base Assembly |
| UC-GH5 Tool | Manual Utility Coupler Base Assembly |
