Product Features
- (4) Mounting flats attach standard ATI utility modules.
- Compact body size.
- Engineered compliance built-in to ensure reliable coupling.
- Sensors available to detect tool side presence.
- Drive cylinders and linear actuators available.
- Hardened stainless steel alignment pins.
Specification | Value |
---|---|
Compliance Type | Integrated |
Locking Type | None |
Minimum Coupling Force | 180 N |
Minimum Operating Temperature | -28.9 °C |
Maximum Operating Temperature | 65.6 °C |
Module Flats | 4 |
Module Type | Medium |
Number of Ports | 0 |
Port Type | None |
Weight | |
X/Y Compliance Range | ±3 mm |
Z Compliance | 2 mm |
Download | Description |
---|---|
UC-GK1 Tool | Utility Coupler Base Assembly |
UC-GK1 Master | Compliant Utility Coupler |