Tool Changer Modules

Vacuum/Air Modules: AV9

Vacuum/Air Modules: AV9

Vacuum Pass-through Module with (1) 2″ NPT axial port spaced 163mm from QC

View all features
Model Number: AV9

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides pass-through vacuum service.
  • (1) 2″ NPT port.
  • Axial mount customer interface to space 163mm from QC.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating
Master Side Weight 1.50 kg
Tool Side Weight 1.32 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
AV9 Module Drawing Drawings English
AV9 Vacuum Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9121-AV9-M Vacuum Pass-through Module with (1) 2″ NPT axial port spaced 163mm from QC – Master side
Tool stand 9121-AV9-T Vacuum Pass-through Module with (1) 2″ NPT axial port spaced 163mm from QC – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..