Product Features
Features
- Provides pass-through vacuum service.
- (1) G 1-1/2 (BSPP) ports.
- Axial ports.
- Euro version.
Materials
- Anodized aluminum housings
- Nitrile rubber seals
| Specification | Value |
|---|---|
| Flow Rating | |
| Master Side Weight | 0.39 kg |
| Tool Side Weight | 0.36 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Vacuum/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9120-V112A-M-E
- 9120-V112A-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-V112A-M-E | Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port – Master side |
|
|
9120-V112A-T-E | Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port – Tool side |
|
