Tool Changer Modules

Vacuum/Air Modules: V114

Vacuum/Air Modules: V114

(1) 1-1/4 NPT pass-through port vacuum module

View all features
Model Number:  V114

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides vacuum service to the Master and the Tool plates
  • 1 1/4″ NPT port.
  • (1) pass-through port.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating
Master Side Weight 1.54 kg
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
9630-20-V114 Drawings English
9620-20-D-V114 Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9120-V114-M (1) 1-1/4 NPT pass-through port vacuum/air module. Vacuum only – Master side
An image representing that an image is missing 9120-V114-T (1) 1-1/4 NPT pass-through port vacuum/air module. Vacuum only – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..