Product Features
Features
- Provides pass-through vacuum service.
- (1) 2″ NPT axial pass-through port.
- M19 Pattern.
Materials
- Anodized aluminum housings
- Nitrile rubber seals
| Specification | Value |
|---|---|
| Flow Rating | |
| Master Side Weight | 0.68 kg |
| Tool Side Weight | 0.63 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Vacuum/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9120-V200A-M
- 9120-V200A-M-E
- 9120-V200A-T
- 9120-V200A-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-V200A-M | Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern |
|
|
9120-V200A-M-E | Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern |
|
|
9120-V200A-T | Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern |
|
|
9120-V200A-T-E | Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern |
|
