Product Features
Features
- Provides pass-through vacuum service.
- (1) G 2″ (BSPP) pass-through port on Master-side (V200-M-E).
- (1) G 2″ (BSPP) pass-through port on Tool-side (V200-T-E).
- M19 Pattern.
- Euro version.
Materials
- Anodized aluminum housings
- Nitrile rubber seals
Specification | Value |
---|---|
Flow Rating | |
Master Side Weight | 0.91 kg |
Tool Side Weight | 0.56 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Vacuum/Air |
Download | Description |
---|
- Filter by Part Number
- 9120-V200-M-E
- 9120-V200-T-E
Part Number | Description | ||
---|---|---|---|
![]() |
9120-V200-M-E | (1) G 2″ (BSPP) Vacuum Module, M19 Pattern, Euro – Master side |
|
![]() |
9120-V200-T-E | (1) G 2″ (BSPP) Vacuum Module, M19 Pattern, Euro – Tool side |
|