Product Features
Features
- Provides pass-through vacuum service.
- G3/4 (BSPP) threaded port.
- (1) vacuum only port.
Materials
- Anodized aluminum housings
- Nitrile rubber seals
| Specification | Value |
|---|---|
| Flow Rating | ~8.0 |
| Master Side Weight | 0.21 kg |
| Tool Side Weight | 0.20 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Vacuum/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9120-V34-M
- 9120-V34-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-V34-M | (1) G 3/4 (BSPP) pass-through port vacuum only module |
|
|
9120-V34-T | (1) G 3/4 (BSPP) pass-through port vacuum only module |
|
