Force-Torque Sensors

Varo Force/Torque Sensor

Varo62 Force/Torque Sensor, 3000 N / 120 Nm Payload, RS422, 8-pin Molex Connector

  • Designed for both performance and reliability, Varo is engineered for automated instrumentation, assembly, and calibration at scale.
  • Its compact design offers an ideal balance of rigidity, mass and sensitivity – bringing dependable six-axis feedback to humanoids, mobile manipulators, and the expanding field of intelligent automation.
  • Digital output maximizes resolution and accuracy without the need for external analog amplification.
  • Standardized digital interface enables direct integration with modern robot controllers and embedded computing platforms.
  • Standard calibration and a unified electronics platform ensure consistency from prototype through full production
View all features
Model Number:  varo-force-torque-sensor

Product Features Specifications Documents & Downloads 3D CAD Models Calibration

Product Features

  • Designed for both performance and reliability, Varo is engineered for automated instrumentation, assembly, and calibration at scale.
  • Its compact design offers an ideal balance of rigidity, mass and sensitivity – bringing dependable six-axis feedback to humanoids, mobile manipulators, and the expanding field of intelligent automation.
  • Digital output maximizes resolution and accuracy without the need for external analog amplification.
  • Standardized digital interface enables direct integration with modern robot controllers and embedded computing platforms.
  • Standard calibration and a unified electronics platform ensure consistency from prototype through full production
Specification Value
Measurement Range 3000 N / 120 Nm
Sensing Range
X/Y Force Sensing Range ±3000 N
X/Y Torque Sensing Range ±120 Nm
Z Force Sensing Range ±6000 N
Z Torque Sensing Range ±120 Nm
Resolution
X/Y Force Sensing Resolution 0.29 N
X/Y Torque Sensing Resolution 0.005 Nm
Z Force Sensing Resolution 0.26 N
Z Torque Sensing Resolution 0.005 Nm
Overload
Force X/Y Single Axis Overload ±15000 N
Force Z Single Axis Overload ±34000 N
Torque X/Y Single Axis Overload ±475 Nm
Torque Z Single Axis Overload ±620 Nm
Other
Height 18.3 mm
Weight 0.220 kg
Diameter 62 mm
Interface Plate Rating IP20
Communication Interface RS422
Accuracy (% Full Scale) 2%
Latency <1 ms
Data Rate 3 MBd
Sample Rate 8 kHz
Connector 8-pin Molex
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
Download Download Type Language
Product manual for Varo Force/Torque Sensors Manuals English
Varo62-M120 Force/Torque Sensor Customer Drawing Drawings English
Download Description
9105-SE1-VARO62-M120 Link to 3C CAD Model for 9105-SE1-VARO62-M120
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-3000-1203000 N6000 N120 Nm120 Nm0.29 N0.26 N0.0048 Nm0.0016 Nm

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..