Enhance the safety, efficiency, and reliability of your automated systems.
Why ATI Collision Sensors?
Protects both your equipment and personnel by preventing accidents.
Reduces downtime and maintenance costs, keeping your operations running smoothly.
Compatible with various robotic systems and easy to install.
Available in different models to suit specific needs and applications.
Collision Sensors
| Model | Angular Disp. | Axial Disp. | Weight | Moment Break-away ** | Axial Break-away * |
|---|---|---|---|---|---|
| SR-48 | ±13° | 5.1 mm | 0.249 kg | 2.3 Nm – 6 Nm | 440 N |
| SR-61 | ±11° | 5.6 mm | 0.318 kg | 6.8 Nm – 28 Nm | 880 N |
| SR-81 | ±13° | 8.6 mm | 0.581 kg | 14 Nm – 59 Nm | 1700 N |
| SR-82 | ±13° | 8.6 mm | 0.581 kg | 14 Nm – 59 Nm | 1700 N |
| SR-101 | ±12° | 10 mm | 1.18 kg | 27 Nm – 120 Nm | 2700 N |
| SR-131 | ±10° | 12 mm | 2.31 kg | 76 Nm – 340 Nm | 4700 N |
| SR-176 | ±10° | 16 mm | 5.44 kg | 180 Nm – 810 Nm | 8900 N |
| SR-221 | ±8° | 16 mm | 11.4 kg | 440 Nm – 2000 Nm | 14000 N |
**In a pressure range of 1.4-6.2 bar
Talk to an Expert
Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.