{"id":32856,"date":"2025-05-14T11:06:46","date_gmt":"2025-05-14T11:06:46","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/force-torque-sensors\/"},"modified":"2026-10-13T16:02:54","modified_gmt":"2026-10-13T16:02:54","slug":"force-torque-sensors","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","title":{"rendered":"Sensores de for\u00e7a\/torque"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"830\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&amp;strip=all 2018w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=320%2C158&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=400%2C198&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=840%2C415&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200%2C593&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1680%2C830&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1920%2C949&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #d9272d\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tProdutos\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tSensores de for\u00e7a\/torque\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/calibration-files\/\">Baixar arquivos de calibra\u00e7\u00e3o<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill-dark is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/product-category\/force-torque-sensors\/\">Navegar pelos produtos<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\"><\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\"><\/p>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator alignwide has-alpha-channel-opacity\" \/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ada648f6aa1c\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ada648f6aa1c\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Fechar\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Anterior\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Pr\u00f3ximo\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ada648f6aa1c\" group=\"video-gallery-video_6ada648f6aa1c\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Abrir caixa de luz\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"notfrducn7\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Bot\u00e3o de reprodu\u00e7\u00e3o de v\u00eddeo\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-why-ati-force-torque-sensors\" class=\"wp-block-heading has-x-large-font-size\">Por que escolher os sensores de for\u00e7a\/torque da ATI?<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">Os sensores de for\u00e7a\/torque s\u00e3o dispositivos que medem a quantidade de for\u00e7a e torque aplicados a um objeto. Quando utilizados com rob\u00f4s, os dados gerados podem ser coletados para an\u00e1lise, monitorados ou utilizados para controlar um processo ou tarefa.<br><br>H\u00e1 mais de 30 anos, a ATI fabrica sensores de for\u00e7a\/torque l\u00edderes do setor.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/product-category\/force-torque-sensors\/\">Navegar pelos produtos<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Force-Torque-Sensor-Application-Sheet.xlsx\">Baixar folha de trabalho<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 id=\"h-force-torque-sensors-to-fit-every-application\" class=\"wp-block-heading media-text__heading has-x-large-font-size\">Sensores de for\u00e7a\/torque para todas as aplica\u00e7\u00f5es<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">Nossa ampla linha de transdutores se integra perfeitamente a qualquer aplica\u00e7\u00e3o.<\/li>\n\n\n\n<li class=\"has-normal-font-size\">A ATI oferece uma variedade de tamanhos, op\u00e7\u00f5es de eletr\u00f4nica integrada ou externa e diversos n\u00edveis de desempenho.<\/li>\n\n\n\n<li class=\"has-normal-font-size\">Cada sensor de for\u00e7a e torque \u00e9 personaliz\u00e1vel por meio de diversas op\u00e7\u00f5es de interface, montagem e calibra\u00e7\u00e3o.<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/product-category\/force-torque-sensors\/\">Navegue pelos produtos<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ada648f6de33\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ada648f6de33\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Fechar\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Anterior\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Pr\u00f3ximo\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ada648f6de33\" group=\"video-gallery-video_6ada648f6de33\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Abrir caixa de luz\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all 1280w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"2q8z0a89j8\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Bot\u00e3o de reprodu\u00e7\u00e3o de v\u00eddeo\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-ati-force-torque-sensors-are-fanuc-ready\" class=\"wp-block-heading has-x-large-font-size\">Os sensores de for\u00e7a\/torque da ATI s\u00e3o \u201cFANUC-Ready\u201d<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">A ATI oferece uma linha de <a href=\"https:\/\/ati.novanta.com\/pt\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">sensores de for\u00e7a\/torque \u201cFANUC-Ready\u201d<\/a>, projetados para se integrarem perfeitamente aos rob\u00f4s FANUC e ao software de controle de for\u00e7a da FANUC.<br><br>Essa colabora\u00e7\u00e3o reduz significativamente o tempo de integra\u00e7\u00e3o e programa\u00e7\u00e3o.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/product\/fanuc-ready-axia-force-torque-sensor-kit\/\">Produtos Axia compat\u00edveis com a FANUC<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/product\/fanuc-ready-delta-omega-gamma-force-torque-sensor-kit\/\">Produtos GEN3 compat\u00edveis com a FANUC<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"480\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=840%2C480&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=1200%2C686&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-need-a-custom-solution\" class=\"wp-block-heading has-x-large-font-size\">Precisa de uma solu\u00e7\u00e3o personalizada?<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">A ATI trabalhar\u00e1 com voc\u00ea para personalizar sensores de for\u00e7a\/torque de alto desempenho que atendam \u00e0s suas necessidades espec\u00edficas.<br><br>As solu\u00e7\u00f5es personalizadas podem incluir recursos como toler\u00e2ncia \u00e0 radia\u00e7\u00e3o, placas de interface especiais para espa\u00e7os limitados, orif\u00edcios de passagem grandes, prote\u00e7\u00e3o IP68 e compatibilidade com c\u00e2maras de v\u00e1cuo.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/talk-to-an-expert\/\">Fale com um especialista<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-background-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tFale com um especialista\t\t\t<\/h2>\n\n\t\t\t<p>Pronto para superar seus desafios e explorar todo o potencial de suas aplica\u00e7\u00f5es rob\u00f3ticas? Entre em contato com nossa equipe de especialistas hoje mesmo.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/pt\/talk-to-an-expert\/\">Entre em contato conosco<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-force-torque-sensors\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Sensores de for\u00e7a\/torque<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">As faixas de medi\u00e7\u00e3o listadas abaixo representam os valores m\u00e1ximos ao longo do eixo; outras faixas calibradas est\u00e3o dispon\u00edveis.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-table is-style-stripes has-sticky-header\"><table><thead><tr><th>Modelo<\/th><th>Fx, Fy nominais<\/th><th>Fz nominal<\/th><th>Valores nominais de Tx, Ty<\/th><th>Peso*<\/th><th>Di\u00e2metro*<\/th><th>Altura*<\/th><\/tr><\/thead><tbody><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M8<\/a><\/strong><\/td><td>\u00b1150 N<\/td><td>\u00b1470 N<\/td><td>\u00b18 Nm<\/td><td>0,28 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M20<\/a><\/strong><\/td><td>\u00b1500 N<\/td><td>\u00b1900 N<\/td><td>\u00b120 Nm<\/td><td>0,3 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M50<\/a><\/strong><\/td><td>\u00b11.200 N<\/td><td>\u00b12.000 N<\/td><td>\u00b150 Nm<\/td><td>0,68 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia90-force-torque-sensor-kit\/\">Axia90-M50<\/a><\/strong><\/td><td>\u00b11.000 N<\/td><td>\u00b12.000 N<\/td><td>\u00b150 Nm<\/td><td>0,78 kg<\/td><td>89,9 mm<\/td><td>26,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia130-force-torque-sensor-kit\/\">Axia130-M125<\/a><\/strong><\/td><td>\u00b12.000 N<\/td><td>\u00b14.000 N<\/td><td>\u00b1125 Nm<\/td><td>0,86 kg<\/td><td>130 mm<\/td><td>39,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia130-force-torque-sensor-kit\/\">Axia130-M300<\/a><\/strong><\/td><td>\u00b14.000 N<\/td><td>\u00b16.000 N<\/td><td>\u00b1300 Nm<\/td><td>1,88 kg<\/td><td>130 mm<\/td><td>39,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-titanium-force-torque-sensor\/\">Nano17 Tit\u00e2nio<\/a><\/strong><\/td><td>\u00b132 N<\/td><td>\u00b156,4 N<\/td><td>\u00b1200 Nmm<\/td><td>0,0101 kg<\/td><td>17 mm<\/td><td>14,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-force-torque-sensor\/\">Nano17<\/a><\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0,00907 kg<\/td><td>17 mm<\/td><td>14,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-force-torque-sensor\/\">Nano17 IP65\/IP68<\/a><\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0,0408 kg<\/td><td>20,1 mm<\/td><td>22,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano25-force-torque-sensor\/\">Nano25<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11.000 N<\/td><td>\u00b16 Nm<\/td><td>0,0634 kg<\/td><td>25 mm<\/td><td>21,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano25-force-torque-sensor\/\">Nano25 IP65\/IP68<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11.000 N<\/td><td>\u00b16 Nm<\/td><td>0,136 kg<\/td><td>28 mm<\/td><td>27,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini27-titanium-force-torque-sensor\/\">Mini27 Tit\u00e2nio<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1160 N<\/td><td>\u00b14 Nm<\/td><td>0,0334 kg<\/td><td>27 mm<\/td><td>18,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini40-force-torque-sensor\/\">Mini40<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0,0499 kg<\/td><td>40 mm<\/td><td>12,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini40-force-torque-sensor\/\">Mini40 IP65\/IP68<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0,272 kg<\/td><td>53,3 mm<\/td><td>21,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini43lp-force-torque-sensor\/\">Mini43LP<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b1250 N<\/td><td>\u00b13 Nm<\/td><td>0,0512 kg<\/td><td>43 mm<\/td><td>7,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-titanium-force-torque-sensor\/\">Mini45 Tit\u00e2nio<\/a><\/strong><\/td><td>\u00b1240 N<\/td><td>\u00b1480 N<\/td><td>\u00b112 Nm<\/td><td>0,0998 kg<\/td><td>45 mm<\/td><td>17,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-force-torque-sensor\/\">Mini45<\/a><\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11.160 N<\/td><td>\u00b120 Nm<\/td><td>0,0917 kg<\/td><td>45 mm<\/td><td>15,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-force-torque-sensor\/\">Mini45 IP65\/IP68<\/a><\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11.160 N<\/td><td>\u00b120 Nm<\/td><td>0,391 kg<\/td><td>57,9 mm<\/td><td>25,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58<\/a><\/strong><\/td><td>\u00b12.800 N<\/td><td>\u00b16.800 N<\/td><td>\u00b1120 Nm<\/td><td>0,345 kg<\/td><td>58 mm<\/td><td>30 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58 IP60<\/a><\/strong><\/td><td>\u00b12.800 N<\/td><td>\u00b16.800 N<\/td><td>\u00b1120 Nm<\/td><td>0,522 kg<\/td><td>82 mm<\/td><td>36,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58 IP65\/IP68<\/a><\/strong><\/td><td>\u00b12.800 N<\/td><td>\u00b16.800 N<\/td><td>\u00b1120 Nm<\/td><td>0,804 kg<\/td><td>65,4 mm<\/td><td>37,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0,255 kg<\/td><td>75,4 mm<\/td><td>33,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP60<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0,467 kg<\/td><td>99,1 mm<\/td><td>39,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP65<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1,09 kg<\/td><td>111 mm<\/td><td>52,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP68<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1,98 kg<\/td><td>111 mm<\/td><td>52,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11.980 N<\/td><td>\u00b160 Nm<\/td><td>0,913 kg<\/td><td>94,5 mm<\/td><td>33,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP60<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11.980 N<\/td><td>\u00b160 Nm<\/td><td>1,81 kg<\/td><td>117 mm<\/td><td>47,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP65<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11.980 N<\/td><td>\u00b160 Nm<\/td><td>1,77 kg<\/td><td>126 mm<\/td><td>52,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP68<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11.980 N<\/td><td>\u00b160 Nm<\/td><td>2,63 kg<\/td><td>102 mm<\/td><td>52,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160<\/a><\/strong><\/td><td>\u00b12.500 N<\/td><td>\u00b16.250 N<\/td><td>\u00b1400 Nm<\/td><td>2,72 kg<\/td><td>157 mm<\/td><td>55,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160 IP60<\/a><\/strong><\/td><td>\u00b12.500 N<\/td><td>\u00b16.250 N<\/td><td>\u00b1400 Nm<\/td><td>7,67 kg<\/td><td>194 mm<\/td><td>57,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160 IP65\/IP68<\/a><\/strong><\/td><td>\u00b12.500 N<\/td><td>\u00b16.250 N<\/td><td>\u00b1400 Nm<\/td><td>7,26 kg<\/td><td>165 mm<\/td><td>65,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191<\/a><\/strong><\/td><td>\u00b17.200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>9,41 kg<\/td><td>190 mm<\/td><td>64 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191 IP60<\/a><\/strong><\/td><td>\u00b17.200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>14,1 kg<\/td><td>238 mm<\/td><td>73,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191 IP65\/IP68<\/a><\/strong><\/td><td>\u00b17.200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>13,2 kg<\/td><td>204 mm<\/td><td>74,8 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega250-force-torque-sensor\/\">Omega250 IP60<\/a><\/strong><\/td><td>\u00b116.000 N<\/td><td>\u00b132.000 N<\/td><td>\u00b12.000 Nm<\/td><td>31,8 kg<\/td><td>295 mm<\/td><td>94,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega250-force-torque-sensor\/\">Omega250 IP65\/IP68<\/a><\/strong><\/td><td>\u00b116.000 N<\/td><td>\u00b132.000 N<\/td><td>\u00b12.000 Nm<\/td><td>31,8 kg<\/td><td>295 mm<\/td><td>94,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega331-force-torque-sensor\/\">Omega331<\/a><\/strong><\/td><td>\u00b140 kN<\/td><td>\u00b188 kN<\/td><td>\u00b16 kNm<\/td><td>47 kg<\/td><td>330 mm<\/td><td>107 mm<\/td><\/tr><\/tbody><\/table><\/figure>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":23,"featured_media":54490,"parent":32854,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-32856","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Sensores de for\u00e7a\/torque - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:locale\" content=\"pt_BR\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Sensores de for\u00e7a\/torque\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-13T16:02:54+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4 minutos\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/\",\"name\":\"Sensores de for\u00e7a\\\/torque - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"datePublished\":\"2025-05-14T11:06:46+00:00\",\"dateModified\":\"2026-10-13T16:02:54+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/#breadcrumb\"},\"inLanguage\":\"pt-BR\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"pt-BR\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"width\":2018,\"height\":997},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/pt\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Produtos\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Sensores de for\u00e7a\\\/torque\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"pt-BR\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"pt-BR\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Sensores de for\u00e7a\/torque - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","og_locale":"pt_BR","og_type":"article","og_title":"Sensores de for\u00e7a\/torque","og_url":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-10-13T16:02:54+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4 minutos"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","url":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","name":"Sensores de for\u00e7a\/torque - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","datePublished":"2025-05-14T11:06:46+00:00","dateModified":"2026-10-13T16:02:54+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/#breadcrumb"},"inLanguage":"pt-BR","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/"]}]},{"@type":"ImageObject","inLanguage":"pt-BR","@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","width":2018,"height":997},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/pt\/home\/"},{"@type":"ListItem","position":2,"name":"Produtos","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"Sensores de for\u00e7a\/torque"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"pt-BR"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"pt-BR","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/pt\/products\/force-torque-sensors\/","meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"Sensores de for\u00e7a\/torque","url":"http:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/pt\/products\/force-torque-sensors\/"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png"},"articleSection":"Sem categoria","author":[{"@type":"Person","name":"divyaraj"}],"creator":["divyaraj"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-14T11:06:46Z","datePublished":"2025-05-14T11:06:46Z","dateModified":"2026-10-13T16:02:54Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"Sensores de for\\u00e7a\\\/torque\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/pt\\\/products\\\/force-torque-sensors\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\"},\"articleSection\":\"Sem categoria\",\"author\":[{\"@type\":\"Person\",\"name\":\"divyaraj\"}],\"creator\":[\"divyaraj\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-14T11:06:46Z\",\"datePublished\":\"2025-05-14T11:06:46Z\",\"dateModified\":\"2026-10-13T16:02:54Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/pages\/32856","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/users\/23"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/comments?post=32856"}],"version-history":[{"count":5,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/pages\/32856\/revisions"}],"predecessor-version":[{"id":55209,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/pages\/32856\/revisions\/55209"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/pages\/32854"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/media\/54490"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/pt\/wp-json\/wp\/v2\/media?parent=32856"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}