{"id":24216,"date":"2025-05-14T11:06:46","date_gmt":"2025-05-14T11:06:46","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/force-torque-sensors\/"},"modified":"2025-11-03T13:51:07","modified_gmt":"2025-11-03T13:51:07","slug":"force-torque-sensors","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","title":{"rendered":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u4ea7\u54c1\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u529b\/\u626d\u77e9\u4f20\u611f\u5668\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/calibration-files\/\">\u4e0b\u8f7d\u6821\u51c6\u6587\u4ef6<\/a><\/div>\n\n\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\"><\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\"><\/p>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator alignwide has-alpha-channel-opacity\"\/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6aa137c9e8a34\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6aa137c9e8a34\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u5173\u95ed\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0a\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0b\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6aa137c9e8a34\" group=\"video-gallery-video_6aa137c9e8a34\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u6253\u5f00\u706f\u7bb1\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"notfrducn7\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u89c6\u9891\u64ad\u653e\u6309\u94ae\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-why-ati-force-torque-sensors\">\u4e3a\u4ec0\u4e48\u9009\u62e9 ATI \u529b\/\u529b\u77e9\u4f20\u611f\u5668\uff1f<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">\u529b\/\u529b\u77e9\u4f20\u611f\u5668\u662f\u6d4b\u91cf\u65bd\u52a0\u5230\u7269\u4f53\u4e0a\u7684\u529b\u548c\u529b\u77e9\u5927\u5c0f\u7684\u88c5\u7f6e\u3002\u4e0e\u673a\u5668\u4eba\u4e00\u8d77\u4f7f\u7528\u65f6\uff0c\u53ef\u6536\u96c6\u8f93\u51fa\u6570\u636e\u8fdb\u884c\u5206\u6790\u3001\u76d1\u63a7\u6216\u7528\u4e8e\u63a7\u5236\u8fc7\u7a0b\u6216\u4efb\u52a1\u3002<br><br>30 \u591a\u5e74\u6765\uff0cATI \u4e00\u76f4\u5728\u5236\u9020\u884c\u4e1a\u9886\u5148\u7684\u529b\/\u529b\u77e9\u4f20\u611f\u5668\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/product-category\/force-torque-sensors\/\">\u6d4f\u89c8\u4ea7\u54c1<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow is-style-outline--1\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Force-Torque-Sensor-Application-Sheet.xlsx\">\u4e0b\u8f7d\u5de5\u4f5c\u8868<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-x-large-font-size\" id=\"h-force-torque-sensors-to-fit-every-application\">\u9002\u5408\u5404\u79cd\u5e94\u7528\u7684\u529b\/\u626d\u77e9\u4f20\u611f\u5668<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">\u6211\u4eec\u79cd\u7c7b\u7e41\u591a\u7684\u4f20\u611f\u5668\u53ef\u65e0\u7f1d\u96c6\u6210\u5230\u4efb\u4f55\u5e94\u7528\u4e2d\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">ATI \u63d0\u4f9b\u5404\u79cd\u57fa\u5e95\u9762\u3001\u5d4c\u5165\u5f0f\u6216\u5916\u7f6e\u7535\u5b50\u5143\u4ef6\u9009\u9879\u4ee5\u53ca\u5404\u79cd\u6027\u80fd\u7ea7\u522b\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">\u6bcf\u4e2a\u529b\u77e9\u4f20\u611f\u5668\u90fd\u53ef\u901a\u8fc7\u591a\u79cd\u63a5\u53e3\u3001\u5b89\u88c5\u548c\u6821\u51c6\u9009\u9879\u8fdb\u884c\u5b9a\u5236\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/product-category\/force-torque-sensors\/\">\u6d4f\u89c8\u4ea7\u54c1<\/a><\/div>\n<\/div>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6aa137c9ec6b6\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6aa137c9ec6b6\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u5173\u95ed\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0a\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0b\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6aa137c9ec6b6\" group=\"video-gallery-video_6aa137c9ec6b6\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u6253\u5f00\u706f\u7bb1\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all 1280w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"2q8z0a89j8\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u89c6\u9891\u64ad\u653e\u6309\u94ae\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-ati-force-torque-sensors-are-fanuc-ready\">ATI \u529b\/\u529b\u77e9\u4f20\u611f\u5668 &#8220;FANUC-Ready<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI \u63d0\u4f9b\u4e00\u7cfb\u5217<a href=\"https:\/\/ati.novanta.com\/zh\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">FANUC-Ready \u529b\/\u529b\u77e9\u4f20\u611f\u5668<\/a>\uff0c\u65e8\u5728\u4e0e FANUC \u673a\u5668\u4eba\u548c FANUC \u529b\u63a7\u5236\u8f6f\u4ef6\u65e0\u7f1d\u96c6\u6210\u3002<br><br>\u8fd9\u79cd\u5408\u4f5c\u5927\u5927\u51cf\u5c11\u4e86\u96c6\u6210\u548c\u7f16\u7a0b\u65f6\u95f4\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">\u6d4f\u89c8\u4ea7\u54c1<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"480\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=840%2C480&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=1200%2C686&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-need-a-custom-solution\">\u9700\u8981\u5b9a\u5236\u89e3\u51b3\u65b9\u6848\uff1f<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI \u5c06\u4e0e\u60a8\u5408\u4f5c\u5b9a\u5236\u9ad8\u6027\u80fd\u529b\/\u529b\u77e9\u4f20\u611f\u5668\uff0c\u4ee5\u6ee1\u8db3\u60a8\u7684\u72ec\u7279\u8981\u6c42\u3002<br><br>\u5b9a\u5236\u89e3\u51b3\u65b9\u6848\u53ef\u80fd\u5305\u62ec\u8f90\u5c04\u8010\u53d7\u6027\u3001\u7528\u4e8e\u6709\u9650\u7a7a\u95f4\u7684\u7279\u6b8a\u63a5\u53e3\u677f\u3001\u5927\u901a\u5b54\u3001IP68 \u9632\u62a4\u7b49\u7ea7\u4ee5\u53ca\u4e0e\u771f\u7a7a\u5ba4\u7684\u517c\u5bb9\u6027\u7b49\u529f\u80fd\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/?page_id=24248\">\u54a8\u8be2\u4e13\u5bb6<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-background-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u54a8\u8be2\u4e13\u5bb6\t\t\t<\/h2>\n\n\t\t\t<p>\u51c6\u5907\u597d\u514b\u670d\u60a8\u7684\u6311\u6218\u5e76\u91ca\u653e\u673a\u5668\u4eba\u5e94\u7528\u7684\u5168\u90e8\u6f5c\u529b\u4e86\u5417\uff1f\u7acb\u5373\u8054\u7cfb\u6211\u4eec\u7684\u4e13\u5bb6\u56e2\u961f\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/?page_id=24248\">\u8054\u7cfb\u6211\u4eec<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-force-torque-sensors\">\u529b\/\u626d\u77e9\u4f20\u611f\u5668<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">\u4e0b\u9762\u5217\u51fa\u7684\u4f20\u611f\u8303\u56f4\u662f\u6cbf\u8f74\u7684\u6700\u5927\u503c\uff0c\u4e5f\u53ef\u63d0\u4f9b\u5176\u4ed6\u6821\u51c6\u8303\u56f4\u3002<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-table is-style-wp-novanta-quick-compare-table\"><table class=\"has-fixed-layout\"><thead><tr><th>\u578b\u53f7<\/th><th>\u989d\u5b9a Fx\u3001Fy<\/th><th>\u989d\u5b9a Fz<\/th><th>\u989d\u5b9a Tx\u3001Ty<\/th><th>\u91cd\u91cf* \u76f4\u5f84<\/th><th>\u76f4\u5f84<\/th><th>\u9ad8\u5ea6<\/th><\/tr><\/thead><tbody><tr><td><strong>Axia80-M8<\/strong><\/td><td>\u00b1150 N<\/td><td>\u00b1470 N<\/td><td>\u00b18\u725b\u7c73<\/td><td>0.28 \u5343\u514b<\/td><td>82 \u6beb\u7c73<\/td><td>25.4 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Axia80-M20<\/strong><\/td><td>\u00b1500 N<\/td><td>\u00b1900 N<\/td><td>\u00b120 \u725b\u7c73<\/td><td>0.3 \u5343\u514b<\/td><td>82 \u6beb\u7c73<\/td><td>25.4 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Axia80-M50<\/strong><\/td><td>\u00b11200 N<\/td><td>\u00b12000 N<\/td><td>\u00b150 \u725b\u7c73<\/td><td>0.68 \u5343\u514b<\/td><td>82 \u6beb\u7c73<\/td><td>25.4 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Axia90-M50<\/strong><\/td><td>\u00b11000 N<\/td><td>\u00b12000 N<\/td><td>\u00b150\u725b\u7c73<\/td><td>0.78 \u5343\u514b<\/td><td>89.9 \u6beb\u7c73<\/td><td>26.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Axia130-M125<\/strong><\/td><td>\u00b12000 N<\/td><td>\u00b14000 N<\/td><td>\u00b1125\u725b\u7c73<\/td><td>0.86 \u5343\u514b<\/td><td>130 \u6beb\u7c73<\/td><td>39.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Axia130-M300<\/strong><\/td><td>\u00b14000 N<\/td><td>\u00b16000 N<\/td><td>\u00b1300 \u725b\u7c73<\/td><td>1.88 \u5343\u514b<\/td><td>130 \u6beb\u7c73<\/td><td>39.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u7eb3\u7c73 17 \u949b<\/strong><\/td><td>\u00b132 N<\/td><td>\u00b156.4 N<\/td><td>\u00b1200 Nmm<\/td><td>0.0101 \u5343\u514b<\/td><td>17 \u6beb\u7c73<\/td><td>14.5 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u7eb3\u7c7317<\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 \u725b\u7c73<\/td><td>0.00907 \u5343\u514b<\/td><td>17 \u6beb\u7c73<\/td><td>14.5 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Nano17 IP65\/IP68<\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 \u725b\u7c73<\/td><td>0.0408 \u5343\u514b<\/td><td>20.1 \u6beb\u7c73<\/td><td>22.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u7eb3\u7c73 25<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16\u725b\u7c73<\/td><td>0.0634 \u5343\u514b<\/td><td>25 \u6beb\u7c73<\/td><td>21.6 \u6beb\u7c73<\/td><\/tr><tr><td><strong>Nano25 IP65\/IP68<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16\u725b\u7c73<\/td><td>0.136 \u5343\u514b<\/td><td>28 \u6beb\u7c73<\/td><td>27.5 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f6027 \u949b<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1160 N<\/td><td>\u00b14 \u725b\u7c73<\/td><td>0.0334 \u5343\u514b<\/td><td>27 \u6beb\u7c73<\/td><td>18.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60\u578b40<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 \u725b\u7c73<\/td><td>0.0499 \u5343\u514b<\/td><td>40 \u6beb\u7c73<\/td><td>12.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60 40 IP65\/IP68<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 \u725b\u7c73<\/td><td>0.272 \u5343\u514b<\/td><td>53.3 \u6beb\u7c73<\/td><td>21.1 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u5fae\u578b43LP<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b1250 N<\/td><td>\u00b13 \u725b\u7c73<\/td><td>0.0512 \u5343\u514b<\/td><td>43 \u6beb\u7c73<\/td><td>7.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60 45 \u949b<\/strong><\/td><td>\u00b1240 N<\/td><td>\u00b1480 N<\/td><td>\u00b112 \u725b\u7c73<\/td><td>0.0998 \u5343\u514b<\/td><td>45 \u6beb\u7c73<\/td><td>17.5 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60\u578b45<\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11160 N<\/td><td>\u00b120\u725b\u7c73<\/td><td>0.0917 \u5343\u514b<\/td><td>45 \u6beb\u7c73<\/td><td>15.7 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60 45 IP65\/IP68<\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11160 N<\/td><td>\u00b120\u725b\u7c73<\/td><td>0.391 \u5343\u514b<\/td><td>57.9 \u6beb\u7c73<\/td><td>25.1 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f6058<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 \u725b\u7c73<\/td><td>0.345 \u5343\u514b<\/td><td>58 \u6beb\u7c73<\/td><td>30 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u5c0f\u578b 58 IP60<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 \u725b\u7c73<\/td><td>0.522 \u5343\u514b<\/td><td>82 \u6beb\u7c73<\/td><td>36.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u8ff7\u4f60 58 IP65\/IP68<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 \u725b\u7c73<\/td><td>0.804 \u5343\u514b<\/td><td>65.4 \u6beb\u7c73<\/td><td>37.6 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u4f3d\u9a6c<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 \u725b\u7c73<\/td><td>0.255 \u5343\u514b<\/td><td>75.4 \u6beb\u7c73<\/td><td>33.3 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u4f3d\u9a6c IP60<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 \u725b\u7c73<\/td><td>0.467 \u5343\u514b<\/td><td>99.1 \u6beb\u7c73<\/td><td>39.6 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u4f3d\u9a6c IP65<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 \u725b\u7c73<\/td><td>1.09 \u5343\u514b<\/td><td>111 \u6beb\u7c73<\/td><td>52.3 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u4f3d\u9a6c IP68<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 \u725b\u7c73<\/td><td>1.98 \u5343\u514b<\/td><td>111 \u6beb\u7c73<\/td><td>52.3 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u4e09\u89d2\u6d32<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160\u725b\u7c73<\/td><td>0.913 \u5343\u514b<\/td><td>94.5 \u6beb\u7c73<\/td><td>33.3 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u53f0\u8fbe IP60<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160\u725b\u7c73<\/td><td>1.81 \u5343\u514b<\/td><td>117 \u6beb\u7c73<\/td><td>47.1 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u5fb7\u5c14\u5854 IP65<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160\u725b\u7c73<\/td><td>1.77 \u5343\u514b<\/td><td>126 \u6beb\u7c73<\/td><td>52.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u5fb7\u5c14\u5854 IP68<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160\u725b\u7c73<\/td><td>2.63 \u5343\u514b<\/td><td>102 \u6beb\u7c73<\/td><td>52.2 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 160<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400\u725b\u7c73<\/td><td>2.72 \u5343\u514b<\/td><td>157 \u6beb\u7c73<\/td><td>55.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 160 IP60<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400\u725b\u7c73<\/td><td>7.67 \u5343\u514b<\/td><td>194 \u6beb\u7c73<\/td><td>57.7 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 160 IP65\/IP68<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 \u725b\u7c73<\/td><td>7.26 \u5343\u514b<\/td><td>165 \u6beb\u7c73<\/td><td>65.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 191<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 \u725b\u7c73<\/td><td>9.41 \u5343\u514b<\/td><td>190 \u6beb\u7c73<\/td><td>64 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 191 IP60<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 \u725b\u7c73<\/td><td>14.1 \u5343\u514b<\/td><td>238 \u6beb\u7c73<\/td><td>73.7 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 191 IP65\/IP68<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 \u725b\u7c73<\/td><td>13.2 \u5343\u514b<\/td><td>204 \u6beb\u7c73<\/td><td>74.8 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 250 IP60<\/strong><\/td><td>\u00b116000 N<\/td><td>\u00b132000 N<\/td><td>\u00b12000\u725b\u7c73<\/td><td>31.8 \u5343\u514b<\/td><td>295 \u6beb\u7c73<\/td><td>94.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304250 IP65\/IP68<\/strong><\/td><td>\u00b116000 N<\/td><td>\u00b132000 N<\/td><td>\u00b12000\u725b\u7c73<\/td><td>31.8 \u5343\u514b<\/td><td>295 \u6beb\u7c73<\/td><td>94.9 \u6beb\u7c73<\/td><\/tr><tr><td><strong>\u6b27\u7c73\u8304 331<\/strong><\/td><td>\u00b140 \u5343\u725b<\/td><td>\u00b188 \u5343\u725b<\/td><td>\u00b16\u5343\u725b\u7c73<\/td><td>47 \u5343\u514b<\/td><td>330 \u6beb\u7c73<\/td><td>107 \u6beb\u7c73<\/td><\/tr><tr><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><\/tr><\/tbody><\/table><figcaption class=\"wp-element-caption\"><em>*\u89c4\u683c\u5305\u62ec\u6807\u51c6\u63a5\u53e3\u677f<\/em><\/figcaption><\/figure>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":23,"featured_media":54485,"parent":24215,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-24216","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u529b\/\u626d\u77e9\u4f20\u611f\u5668 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u529b\/\u626d\u77e9\u4f20\u611f\u5668\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2025-11-03T13:51:07+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1024\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/\",\"name\":\"\u529b\\\/\u626d\u77e9\u4f20\u611f\u5668 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"datePublished\":\"2025-05-14T11:06:46+00:00\",\"dateModified\":\"2025-11-03T13:51:07+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"width\":2018,\"height\":997},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u4ea7\u54c1\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u529b\\\/\u626d\u77e9\u4f20\u611f\u5668\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","og_locale":"zh_CN","og_type":"article","og_title":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668","og_url":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2025-11-03T13:51:07+00:00","og_image":[{"width":1024,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","url":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","name":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","datePublished":"2025-05-14T11:06:46+00:00","dateModified":"2025-11-03T13:51:07+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","width":2018,"height":997},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/zh\/home\/"},{"@type":"ListItem","position":2,"name":"\u4ea7\u54c1","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/zh\/products\/force-torque-sensors\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"\u529b\/\u626d\u77e9\u4f20\u611f\u5668","url":"http:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png"},"articleSection":"\u672a\u5206\u7c7b","author":[{"@type":"Person","name":"divyaraj"}],"creator":["divyaraj"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-14T11:06:46Z","datePublished":"2025-05-14T11:06:46Z","dateModified":"2025-11-03T13:51:07Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"\\u529b\\\/\\u626d\\u77e9\\u4f20\\u611f\\u5668\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/zh\\\/products\\\/force-torque-sensors\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\"},\"articleSection\":\"\\u672a\\u5206\\u7c7b\",\"author\":[{\"@type\":\"Person\",\"name\":\"divyaraj\"}],\"creator\":[\"divyaraj\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-14T11:06:46Z\",\"datePublished\":\"2025-05-14T11:06:46Z\",\"dateModified\":\"2025-11-03T13:51:07Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24216","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/users\/23"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/comments?post=24216"}],"version-history":[{"count":9,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24216\/revisions"}],"predecessor-version":[{"id":45310,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24216\/revisions\/45310"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24215"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media\/54485"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media?parent=24216"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}