{"id":24237,"date":"2025-05-05T17:48:00","date_gmt":"2025-05-05T17:48:00","guid":{"rendered":"https:\/\/ati.novanta.com\/home\/"},"modified":"2026-04-03T16:02:30","modified_gmt":"2026-04-03T16:02:30","slug":"home","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/zh\/","title":{"rendered":"\u9996\u9875"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #d9272d\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tATI \u5de5\u4e1a\u81ea\u52a8\u5316\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u6211\u4eec\u4e3a<br>\u6807\u51c6<br>\u81ea\u52a8\u5316\t\t<\/h1>\n\n\t\t<p>\u4e16\u754c\u9886\u5148\u7684\u673a\u5668\u4eba\u914d\u4ef6\u548c\u673a\u5668\u4eba\u624b\u81c2\u5de5\u5177\u5236\u9020\u5546<br>\u548c\u673a\u5668\u4eba\u624b\u81c2\u5de5\u5177<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark is-style-outline has-arrow type-light is-style-outline--1\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"9e3bc02e-2c65-47ea-9904-20d17945178b\" class=\"wp-block-button__link has-white-background-color has-background wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/products\/\">\u6d4f\u89c8\u4ea7\u54c1<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"1b40e8b3-f9d5-4786-a64e-2770a089acfa\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/?page_id=24248\">\u4e0e\u4e13\u5bb6\u4ea4\u6d41<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6adb888edfb34\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6adb888edfb34\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u5173\u95ed\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0a\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0b\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6adb888edfb34\" group=\"video-gallery-video_6adb888edfb34\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u6253\u5f00\u706f\u7bb1\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"beq1ufy5gw\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u89c6\u9891\u64ad\u653e\u6309\u94ae\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-leading-maker-of-robotic-arm-tools-and-accessories\">\u673a\u5668\u4eba\u624b\u81c2\u5de5\u5177\u548c\u9644\u4ef6\u7684\u9886\u5148\u5236\u9020\u5546<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">ATI \u5de5\u4e1a\u81ea\u52a8\u5316\u516c\u53f8\u662f\u5168\u7403\u9886\u5148\u7684\u673a\u5668\u4eba\u9644\u4ef6\u548c\u673a\u5668\u4eba\u624b\u81c2\u5de5\u5177\u7684\u5de5\u7a0b\u5f00\u53d1\u5546\u3002\u81ea 1989 \u5e74\u4ee5\u6765\uff0c\u6211\u4eec\u4e00\u76f4\u7ad9\u5728\u81ea\u52a8\u5316\u521b\u65b0\u7684\u6700\u524d\u6cbf\uff0c\u63d0\u4f9b\u9ad8\u6027\u80fd\u89e3\u51b3\u65b9\u6848\uff0c\u63d0\u9ad8\u5404\u884c\u4e1a\u673a\u5668\u4eba\u7684\u751f\u4ea7\u529b\u548c\u6548\u7387\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-dark\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"7b486f2b-76ca-4a52-8dd7-2fc9110de20d\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/about\/\">\u5173\u4e8e\u6211\u4eec<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"ede75837-eec8-4a86-ba76-b7c44993e775\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/?page_id=24248\">\u4e0e\u4e13\u5bb6\u4ea4\u6d41<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"700\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=400%2C167&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=840%2C350&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=1200%2C500&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=1680%2C700&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u9700\u8981 Schunk \u66f4\u6362\u4ef6\uff1f\u67e5\u627e ATI \u96f6\u4ef6\u7f16\u53f7\u3002\t\t\t<\/h2>\n\n\t\t\t<p>ATI \u7528\u8d85\u8fc7 25 \u5e74\u7684\u65f6\u95f4\u5efa\u7acb\u4e86\u53ef\u9760\u3001\u9ad8\u54c1\u8d28\u5200\u5177\u66f4\u6362\u5668\u6280\u672f\u7684\u58f0\u8a89\u3002\u6211\u4eec\u7684\u4ea7\u54c1\u7ec4\u5408\u5305\u62ec\u53ef\u4e0e Schunk \u578b\u53f7\u76f8\u5ab2\u7f8e\u7684\u4ea7\u54c1\uff0c\u65e8\u5728\u786e\u4fdd\u65e0\u7f1d\u6027\u80fd\u548c\u7cfb\u7edf\u517c\u5bb9\u6027\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"cf6abaf9-ac77-46c4-9d18-a00ac7d24f71\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/automate.ati-ia.com\/automation\/parts\/\" target=\"_blank\" rel=\"noreferrer noopener\">\u7acb\u5373\u8bd5\u7528<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"700\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=400%2C167&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=840%2C350&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=1200%2C500&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=1680%2C700&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t\t\t<p class=\"media-text-cover__pre_heading has-medium-font-size has-heading-font-family\">\u65b0\u76ee\u5f55<\/p>\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u67e5\u770b\u65b0\u7248 ATI \u5200\u5177\u66f4\u6362\u5668\u76ee\u5f55\t\t\t<\/h2>\n\n\t\t\t<p>\u4e86\u89e3 ATI \u4e16\u754c\u4e00\u6d41\u7684\u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u7cfb\u5217\uff0c\u5176\u6027\u80fd\u3001\u7075\u6d3b\u6027\u548c\u65e0\u7f1d\u673a\u5668\u4eba\u96c6\u6210\u6027\u5747\u5c5e\u4e00\u6d41\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"cf6abaf9-ac77-46c4-9d18-a00ac7d24f71\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.paperturn-view.com\/ati-robot-tool-changers-catalog?pid=ODk8926840&amp;source=qr\">\u7acb\u5373\u67e5\u770b<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-leading-products\">\u6211\u4eec\u7684\u9886\u5148\u4ea7\u54c1<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"one-novanta-tiles wp-block-one-novanta-tiles grid alignwide grid--cols-4\" >\n\t\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u81ea\u52a8\/\u624b\u52a8\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/tool-changers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u5200\u5177\u66f4\u6362\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u5200\u5177\u66f4\u6362\u5668\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/tool-changers\/tool-changer-modules\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u5b9e\u7528\u6a21\u5757\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t6 \u8f74\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u529b\/\u626d\u77e9\u4f20\u611f\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u53ef\u9760\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/material-removal-tools\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u6750\u6599\u53bb\u9664\u5de5\u5177\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/collision-sensors\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u78b0\u649e\u4f20\u611f\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/utility-couplers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u591a\u529f\u80fd\u8026\u5408\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/zh\/products\/compliance-devices\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u5408\u89c4\u8bbe\u5907\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-media-cover one-novanta-media-cover alignfull is-layout-constrained one-novanta-media-cover--content-width-wide one-novanta-media-cover--content-align-left\">\n\n\t<figure class=\"one-novanta-media-cover__image-wrap alignfull\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"575\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"one-novanta-media-cover__content alignwide\">\n\t\t<div class=\"one-novanta-media-cover__content-wrap\">\n\t\t\t\n\t\t<h2 class=\"one-novanta-media-cover__heading has-text-style-h3\">\n\t\t\t\u65b0\u4e00\u4ee3\u529b\/\u626d\u77e9\u4f20\u611f\u5668\u95ee\u4e16\t\t<\/h2>\n\n\t\t\t\t\t<div class=\"one-novanta-media-cover__description has-text-style-body\">ATI \u529b\/\u626d\u77e9\u4f20\u611f\u5668\u5177\u6709\u65b0\u4e00\u4ee3\u529f\u80fd\uff0c\u53ef\u7b80\u5316\u96c6\u6210\u3001\u964d\u4f4e\u7f16\u7a0b\u590d\u6742\u6027\uff0c\u5e76\u4f7f\u66f4\u591a\u6d41\u7a0b\u5b9e\u73b0\u81ea\u52a8\u5316\u3002<\/div>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"7e00aa0e-ee6d-4636-981b-92549c729d93\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/products\/force-torque-sensors\/\">\u53d1\u73b0<\/a><\/div>\n<\/div>\n\n\t\t\t\t<\/div>\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-latest-ati-articles\">\u6700\u65b0 ATI \u6587\u7ae0<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size wp-block-paragraph\">\u63a2\u7d22\u6211\u4eec\u81ea\u52a8\u5316\u4e13\u5bb6\u56e2\u961f\u7684\u6700\u65b0\u89c1\u89e3\u3002\u4ece\u5e94\u7528\u6280\u5de7\u5230\u4ea7\u54c1\u521b\u65b0\u548c\u884c\u4e1a\u8d8b\u52bf\uff0c\u6211\u4eec\u7684\u6587\u7ae0\u65e8\u5728\u4e3a\u60a8\u63d0\u4f9b\u4fe1\u606f\u548c\u7075\u611f\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">\u4e86\u89e3 ATI \u6280\u672f\u5982\u4f55\u89e3\u51b3\u673a\u5668\u4eba\u548c\u5236\u9020\u4e1a\u9762\u4e34\u7684\u73b0\u5b9e\u6311\u6218\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--3\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"a1a36402-7b49-4895-85df-124245d01070\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/articles\/\">\u6d4f\u89c8\u6587\u7ae0<\/a><\/div>\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<div class=\"component-collage\">\n\t\n<div class=\"image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"382\" height=\"253\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?quality=85&amp;strip=all&amp;w=382\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?quality=85&amp;strip=all 382w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?resize=320%2C212&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 382px) 100vw, 382px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u673a\u5668\u4eba\u4e0e\u81ea\u52a8\u5316<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/zh\/michigan-manufacturing-success-story\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u5bc6\u6b47\u6839\u5dde\u5236\u9020\u4e1a\u7684\u6210\u529f\u6545\u4e8b\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u5bc6\u6b47\u6839\u5dde\u5236\u9020\u4e1a\u7684\u6210\u529f\u6545\u4e8b<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"440\" height=\"436\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?quality=85&amp;strip=all&amp;w=440\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?quality=85&amp;strip=all 440w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?resize=320%2C317&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?resize=400%2C396&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 440px) 100vw, 440px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u673a\u5668\u4eba\u4e0e\u81ea\u52a8\u5316<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/zh\/robotic-force-control-solutions-made-easier\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u673a\u5668\u4eba\u529b\u63a7\u5236\u89e3\u51b3\u65b9\u6848\u66f4\u7b80\u5355\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u673a\u5668\u4eba\u529b\u63a7\u5236\u89e3\u51b3\u65b9\u6848\u66f4\u7b80\u5355<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"440\" height=\"513\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?quality=85&amp;strip=all&amp;w=440\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?quality=85&amp;strip=all 440w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?resize=320%2C373&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?resize=400%2C466&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 440px) 100vw, 440px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u673a\u5668\u4eba\u4e0e\u81ea\u52a8\u5316<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/zh\/a-solution-to-challenging-assembly-tasks\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u6311\u6218\u6027\u88c5\u914d\u4efb\u52a1\u7684\u89e3\u51b3\u65b9\u6848\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u6311\u6218\u6027\u88c5\u914d\u4efb\u52a1\u7684\u89e3\u51b3\u65b9\u6848<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u8054\u7cfb\u6211\u4eec\u7684\u5e94\u7528\u5de5\u7a0b\u5e08\t\t\t<\/h2>\n\n\t\t\t<p>\u9700\u8981\u5e2e\u52a9\u627e\u5230\u6b63\u786e\u7684\u89e3\u51b3\u65b9\u6848\uff1f\u6211\u4eec\u7ecf\u9a8c\u4e30\u5bcc\u7684\u56e2\u961f\u5c06\u7aed\u8bda\u4e3a\u60a8\u670d\u52a1\u3002\u65e0\u8bba\u60a8\u662f\u8981\u96c6\u6210\u65b0\u7684\u673a\u5668\u4eba\u7cfb\u7edf\uff0c\u8fd8\u662f\u8981\u4f18\u5316\u73b0\u6709\u6d41\u7a0b\uff0c\u6211\u4eec\u90fd\u5c06\u4e0e\u60a8\u4e00\u8d77\u4e86\u89e3\u60a8\u7684\u9700\u6c42\uff0c\u5e76\u4e3a\u60a8\u7684\u5e94\u7528\u63a8\u8350\u6700\u5408\u9002\u7684 ATI \u5de5\u5177\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"d1fc6639-c969-4c70-b72d-2ae6cc05781b\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/?page_id=24248\">\u8054\u7cfb\u6211\u4eec\u7684\u56e2\u961f<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-memberships\">\u4f1a\u5458\u8d44\u683c<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-gallery alignwide has-nested-images columns-5 novanta-logo-plate-wrapper wp-block-gallery-4 is-layout-flex wp-block-gallery-is-layout-flex\">\n<figure class=\"wp-block-image size-novanta-logo-plate\"><a href=\"https:\/\/www.automate.org\/companies\/ati-industrial-automation\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21083\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?w=213\" alt=\"\" class=\"wp-image-21083\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/a><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21123\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?w=213\" alt=\"\" class=\"wp-image-21123\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21107\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?w=213\" alt=\"\" class=\"wp-image-21107\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21099\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?w=213\" alt=\"\" class=\"wp-image-21099\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21115\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?w=213\" alt=\"\" class=\"wp-image-21115\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21091\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?w=213\" alt=\"\" class=\"wp-image-21091\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n<\/figure>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":1,"featured_media":21190,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-24237","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u9996\u9875 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/zh\/home\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u9996\u9875\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/zh\/home\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-03T16:02:30+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/webp\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\",\"name\":\"\u9996\u9875 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp\",\"datePublished\":\"2025-05-05T17:48:00+00:00\",\"dateModified\":\"2026-04-03T16:02:30+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp\",\"width\":1680,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u9996\u9875\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u9996\u9875 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/zh\/home\/","og_locale":"zh_CN","og_type":"article","og_title":"\u9996\u9875","og_url":"https:\/\/ati.novanta.com\/zh\/home\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-04-03T16:02:30+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?resize=1200,675","type":"image\/webp"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/zh\/home\/","url":"https:\/\/ati.novanta.com\/zh\/home\/","name":"\u9996\u9875 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/zh\/home\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/zh\/home\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp","datePublished":"2025-05-05T17:48:00+00:00","dateModified":"2026-04-03T16:02:30+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/zh\/home\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/zh\/home\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/zh\/home\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp","width":1680,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/zh\/home\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/zh\/home\/"},{"@type":"ListItem","position":2,"name":"\u9996\u9875"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/zh\/","meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"\u9996\u9875","url":"http:\/\/ati.novanta.com\/zh\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/zh\/"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp"},"articleSection":"\u672a\u5206\u7c7b","author":[{"@type":"Person","name":"wpcomvip"}],"creator":["wpcomvip"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-05T17:48:00Z","datePublished":"2025-05-05T17:48:00Z","dateModified":"2026-04-03T16:02:30Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"\\u9996\\u9875\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/zh\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/zh\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp\"},\"articleSection\":\"\\u672a\\u5206\\u7c7b\",\"author\":[{\"@type\":\"Person\",\"name\":\"wpcomvip\"}],\"creator\":[\"wpcomvip\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-05T17:48:00Z\",\"datePublished\":\"2025-05-05T17:48:00Z\",\"dateModified\":\"2026-04-03T16:02:30Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24237","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/users\/1"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/comments?post=24237"}],"version-history":[{"count":10,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24237\/revisions"}],"predecessor-version":[{"id":52944,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/pages\/24237\/revisions\/52944"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media\/21190"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media?parent=24237"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}