{"id":26486,"date":"2025-05-06T10:48:13","date_gmt":"2025-05-06T10:48:13","guid":{"rendered":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/"},"modified":"2025-07-09T11:18:25","modified_gmt":"2025-07-09T11:18:25","slug":"ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10","status":"publish","type":"product","link":"https:\/\/ati.novanta.com\/zh\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/","title":{"rendered":"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10"},"content":{"rendered":"\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\">\u4ea7\u54c1\u7279\u70b9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%a7%84%e6%a0%bc-2\">\u89c4\u683c<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%96%87%e4%bb%b6%e4%b8%8e%e4%b8%8b%e8%bd%bd-3\">\u6587\u4ef6\u4e0e\u4e0b\u8f7d<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad-%e6%a8%a1%e5%9e%8b-4\">3D CAD \u6a21\u578b<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e7%bb%84%e4%bb%b6-5\">\u7ec4\u4ef6<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u4ea7\u54c1\u7279\u70b9<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<h3 class=\"wp-block-heading\" id=\"product-feature-heading\">\u7279\u70b9<\/h3>\n\n\n\n<ul class=\"wp-block-list\">\n<li>10 \u9488\u3002<\/li>\n\n\n\n<li>5 \u5b89\u57f9\u3001250 VAC \/ 600VDC \u5bb9\u91cf\u3002<\/li>\n\n\n\n<li>RJ45 \u63a8\u633d\u5f0f\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4ee5\u592a\u7f51\u901a\u4fe1\u3002<\/li>\n\n\n\n<li>\u4e3b\u63a7\u7aef\u91c7\u7528\u975e\u63a5\u89e6\u5f0f\u89e6\u70b9\u3002<\/li>\n\n\n\n<li>\u63a5\u5408\u65f6\u9632\u6f6e\u9632\u5c18\u5bc6\u5c01\u3002<\/li>\n\n\n\n<li>Maiting \u8fde\u63a5\u5668\uff1a\u63a8\u62c9\u5f0f RJ45 \u8fde\u63a5\u5668\u7b26\u5408 AIDA \u6807\u51c6\u3002<\/li>\n\n\n\n<li>\u8bf7\u52ff\u4e0e\u6807\u51c6 RJ45 \u8fde\u63a5\u5668\u4e00\u8d77\u4f7f\u7528\uff0c\u56e0\u4e3a\u5b83\u4eec\u65e0\u6cd5\u9501\u5b9a\u6a21\u5757\u8fde\u63a5\u5668\u3002<\/li>\n<\/ul>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"product-feature-heading\">\u6750\u6599<\/h3>\n\n\n\n<ul class=\"wp-block-list\">\n<li>\u94dd\u5916\u58f3<\/li>\n\n\n\n<li>\u9540\u8d35\u91d1\u5c5e\u5f39\u7c27\u9488\u5934<\/li>\n\n\n\n<li>\u9540\u8d35\u91d1\u5c5e\u89e6\u9488<\/li>\n\n\n\n<li>\u4e01\u8148\u6a61\u80f6\u5bc6\u5c01\u5708\u3002<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%a7%84%e6%a0%bc-2\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7535\u6c14\u7b49\u7ea7\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 \u5b89\u57f9\uff0c250 VAC \/ 600VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4e3b\u4fa7\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.25 \u5343\u514b\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5de5\u5177\u4fa7\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.20 \u5343\u514b\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u63d2\u9488\u603b\u6570\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5f15\u811a\u8bf4\u660e\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5de5\u4f5c\u6e29\u5ea6\u8303\u56f4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t-28.9 \u00b0C \u81f3 65.6 \u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4fe1\u53f7\u7c7b\u578b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%96%87%e4%bb%b6%e4%b8%8e%e4%b8%8b%e8%bd%bd-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u56fe\u7eb8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u624b\u518c<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d\u7c7b\u578b<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8bed\u8a00<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tRE10 \u6a21\u5757\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-20-RE10.auto.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tRE10 \u7535\u6c14\u6a21\u5757\u624b\u518c\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u624b\u518c\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9620-20-E-RE10.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad-%e6%a8%a1%e5%9e%8b-4\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8bf4\u660e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href='https:\/\/www.3dcontentcentral.com\/Model-Preview-Resp.aspx?catalogId=201&amp;name=9120-RE10-T' target='_blank'>9120-RE10-T<\/a>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u5de5\u5177\u6a21\u5757\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href='https:\/\/www.3dcontentcentral.com\/Model-Preview-Resp.aspx?catalogId=201&amp;name=9120-RE10-M' target='_blank'>9120-RE10-M<\/a>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u4e3b\u6a21\u5757\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e7%bb%84%e4%bb%b6-5\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-components wp-one-novanta-compare-model-table wp-one-novanta-compare-model-table--variant--accessories\">\n\n\t\n<div class=\"wp-one-novanta-compare-model-table__filter one-novanta-filter-dropdown\" data-filter-column=\"1\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u7b5b\u9009\u65b9\u5f0f \u90e8\u4ef6\u7f16\u53f7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-compare-model-table__filter__option--default\">\u7b5b\u9009\u65b9\u5f0f \u90e8\u4ef6\u7f16\u53f7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">9120-RE10-M<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">9120-RE10-T<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\n\t<table class=\"wp-one-novanta-compare-model-table__wrapper\">\n\n\t\t<thead class=\"wp-one-novanta-compare-model-table__head\">\n\t\t\t<tr class=\"wp-one-novanta-compare-model-table__head-row\">\n\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell wp-one-novanta-compare-model-table__head-image\"><\/th>\n\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">\u90e8\u4ef6\u7f16\u53f7<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">\u8bf4\u660e<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\"><\/th>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/tr>\n\t\t<\/thead>\n\n\t\t<tbody class=\"wp-one-novanta-compare-model-table__body\">\n\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\u5de5\u5177\u67b6\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u90e8\u4ef6\u7f16\u53f7\">\n\t\t\t\t\t\t\t9120-RE10-M\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u8bf4\u660e\">\n\t\t\t\t\t\t\t10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u6a21\u5757\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"25927\" data-variation-id=\"0\" data-text=\"\u6dfb\u52a0\u5230\u62a5\u4ef7\" data-added-text=\"\u6dfb\u52a0\u5230\u5f15\u6587\u4e2d\" data-failed-text=\"\u5931\u8d25\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">\u6dfb\u52a0\u5230\u62a5\u4ef7<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\u5de5\u5177\u67b6\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/missing-image.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u90e8\u4ef6\u7f16\u53f7\">\n\t\t\t\t\t\t\t9120-RE10-T\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u8bf4\u660e\">\n\t\t\t\t\t\t\t10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u6a21\u5757\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"25928\" data-variation-id=\"0\" data-text=\"\u6dfb\u52a0\u5230\u62a5\u4ef7\" data-added-text=\"\u6dfb\u52a0\u5230\u5f15\u6587\u4e2d\" data-failed-text=\"\u5931\u8d25\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">\u6dfb\u52a0\u5230\u62a5\u4ef7<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\n\t\t<\/tbody>\n\t<\/table>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u6a21\u5757<\/p>\n","protected":false},"featured_media":18385,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":""},"product_cat":[393,400],"product_tag":[],"class_list":{"0":"post-26486","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-tool-changer-modules","7":"product_cat-control-and-signal-modules","9":"first","10":"instock","11":"shipping-taxable","12":"purchasable","13":"product-type-module"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10\" \/>\n<meta property=\"og:description\" content=\"10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u6a21\u5757\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2025-07-09T11:18:25+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/RE10.jpg?quality=85&strip=all&w=1200&h=675&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1920\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/\",\"name\":\"\u4ee5\u592a\u7f51\\\/EtherNetIP\\\/EtherCAT\\\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"datePublished\":\"2025-05-06T10:48:13+00:00\",\"dateModified\":\"2025-07-09T11:18:25+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u4ee5\u592a\u7f51\\\/EtherNetIP\\\/EtherCAT\\\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/","og_locale":"zh_CN","og_type":"article","og_title":"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10","og_description":"10\/100 CAT5e \u4ee5\u592a\u7f51\u76f4\u901a\u6a21\u5757","og_url":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2025-07-09T11:18:25+00:00","og_image":[{"width":1920,"height":640,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/RE10.jpg?quality=85&strip=all&w=1200&h=675&crop=1","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/","url":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/","name":"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","datePublished":"2025-05-06T10:48:13+00:00","dateModified":"2025-07-09T11:18:25+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/product\/ethernet-ethernetip-ethercat-profinet-pass-through-modules-re10\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/zh\/home\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"\u4ee5\u592a\u7f51\/EtherNetIP\/EtherCAT\/PROFINET \u76f4\u901a\u6a21\u5757\uff1aRE10"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product\/26486","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/types\/product"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media\/18385"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media?parent=26486"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product_cat?post=26486"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product_tag?post=26486"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}